EN

Xsens MTi-G GPS/INS in unmanned aircraft

Area-I specializes in advanced aerodynamic technologies and optimization, aircraft design and analysis, advanced guidance, navigation, control systems, unmanned aircraft design, analysis, and optimization flight test related products and services. Area-I has developed systems for detecting and measuring small-scale airmass motion (i.e. gusts) with a multi-objective guidance strategy that allows UAS to extract energy from that airmass motion, thus improving UAS endurance, and range.

Area-I has provided the following footage of the “PTERA (Prototype Technology Evaluation Research Aircraft)” This research aircraft provides a bridge between wind tunnel testing and manned flight by providing a low-risk, low-cost platform to flight test high-risk technologies such as advanced aerodynamic treatments, GNC systems, acoustic research , sensor and health management systems, etc. The 200 lb aircraft has a 50lb payload capacity. In 2012 Area-I completed a series of NASA-funded flight tests which Xsens help sponsor.

Area-I’s experience with Xsens has been phenomenal. The quality of their technical support and the quality of their products has never left us wanting. Our line of work requires the use of high-fidelity sensor systems to collect highly accurate flight data regarding the unmanned aircraft that we operate; we found the Xsens MTi-G to be just such a system”, says Nicholas Alley, CEO at Area-I.

Area-I personnel have led the design of fourteen unmanned aircraft (UAV) and one manned aircraft. This experience is augmented by a suite of proprietary software that facilitates the entire UAV design process. From conceptual to detailed design, on through to fabrication and flight testing, this software allows Area-I to provide accurate assessments of aircraft stability and performance. In early 2012 Area-I approached Xsens for a solution that would provide the orientation and position data needed for their project (MTI-G), as well as integrate easily with their existing technology.

Marcel van Hak, Product Manager at Xsens adds: “The payload of these platforms is typically limited and therefore the Inertial Navigation System must be small and light-weight, though accurate as well. The MTi-G is specifically designed to balance accuracy and size. It is therefore not a surprise that Xsens’ MTi-Gs are used as a replacement for optical gyroscopes“.

AREA-I contact:
Nicholas R. Alley, Ph.D.
Chief Executive Officer, Area-I, Inc.
Web: www.areai.aero


X

Xsens newsletter

Signup today to stay updated on all major Xsens news and developments. Subscribe now

We use cookies to personalize content, ads, provide users with social media features and to analyze website traffic. more information

The cookie settings on this website are set to "allow cookies" to give you the best browsing experience possible. If you continue to use this website without changing your cookie settings or you click "Accept" below then you are consenting to this.

Close