Xsens MVN Animate hardware overview
This table gives you a complete overview of the different options for Xsens hardware.
If you have any questions please contact us at sales@xsens.com.
60 Hz
60 Hz
240 Hz
25 m
50 m
150 m
6 h
6 h
10 h
Radio protocol (Awinda protocol)
Radio protocol (Awinda protocol)
Wi-Fi
Dongle antenna
(1 per person)
Awinda station
(1 per person)
Access point
(multiple persons)
30 ms
30 ms
20 ms
30 sec
30 sec
10 min
17 wireless sensors
17 wireless sensors
(plus 1 prop sensor)
17 wired sensors
(plus 1 prop sensor)
Full body strap set
(this includes 3 t-shirts (sizes S, L, XXL) and a strap set)
Full body strap set
(this includes 3 t-shirts (sizes S, L, XXL) and a strap set)
Full body lycra suits
USB cables for Awinda sensors, plus a 6-port USB charger
Charging stations for Awinda sensors
Charging station for battery pack
Optional, with additional Awinda station
Included, via BNC connectors
Optional, with additional Awinda station
Case
Sturdy backpack
Rugged pelican case
-Full compatibility with Xsens Gloves by Manus
- Stretchsense compatible
-Full compatibility with Xsens Gloves by Manus
- Stretchsense compatible
-Full compatibility with Xsens Gloves by Manus
- Stretchsense compatible