Xsens MVN Analyze hardware overview

This table gives you a complete overview of the different options for Xsens hardware.
If you have any questions please contact us at sales@xsens.com.

Help me configure my system

MVN Awinda Starter

MVN Awinda

MVN Link

Max update rate

60 Hz

60 Hz

240 Hz

Wireless range

25 m

50 m

150 m

Battery life

6 h

6 h

10 h

Wireless communication

Radio protocol (Awinda protocol)

Radio protocol (Awinda protocol)

Wi-Fi

Wireless datalink
?

Dongle antenna
(1 per person)

Awinda station
(1 per person)

Access point
(multiple persons)

Latency

30 ms

30 ms

20 ms

On-body buffering
?

30 sec

30 sec

10 min

Sensors

17 wireless sensors

17 wireless sensors
(plus 1 prop sensor)

17 wired sensors
(plus 1 prop sensor)

Clothing

Full body strap set
(this includes 3 t-shirts (sizes S, L, XXL) and a strap set)

Full body strap set
(this includes 3 t-shirts (sizes S, L, XXL) and a strap set)

Full body lycra suits
(one suit is included, choose your size when ordering)

Charging

USB cables for Awinda sensors, plus a 6-port USB charger

Charging stations for Awinda sensors

Charging station for battery pack

Hardware synchronisation
?

Optional, with additional Awinda station

Included, via BNC connectors

Optional, with additional Awinda station

Casing

Case

Sturdy backpack

Rugged pelican case

Finger tracking

-Full compatibility with Xsens Gloves by Manus
- Stretchsense compatible

-Full compatibility with Xsens Gloves by Manus
- Stretchsense compatible

-Full compatibility with Xsens Gloves by Manus
- Stretchsense compatible

GNSS (GPS)
?
On-Body Recording (OBR)
?
Remote On-Body Recording (rOBR)
?