MVN MotionGrid

Position aiding system for Xsens MVN

MVN MotionGrid is a position aiding system for Xsens MVN. MotionGrid enables real-time driftless multi-person recording. The portable system can be used indoors and outdoors.

  • Large capture volume, 9 readers: >20x20m (60x60ft)
  • Setup anywhere, outside, your office, no studio required
  • Based on UWB RF technology

Overview

  • Large capture volume, 9 readers: >20x20m (60x60ft)
  • No occlusion or line of sight restrictions
  • Scalable, modular design
  • Efficient use of floor space
  • UWB RF signals travels through most materials
  • Setup anywhere, outside, your office, no studio required
  • Clean data and smooth data
  • Splash proof readers
  • Portable; system comes in two cases

Specifications

MVN MotionGridMVN MotionGrid Configuration

  • 9 UWB RF Readers
  • 1 SD Master, sync hub
  • 3 On-body Tags (for each MVN system)
  • 2 UWB RF Calibration Tags
  • Calibration Wand
  • 5 Floor Stands
  • 5 Light Stands
  • 2 Transport Cases

 

Reader

Ports1 IN, 1 OUT
PowerOver CAT5E ethernet
Range20m/60ft (typical)
Dimensions (HxWxD)155mm x 355mm x 355mm
(6.10” x 13.97” x 13.97”)
Weight2 Kg (4.4 lb)
MountingManfrotto 16mm (5/8”)
female adapter
ProtectionSplashproof

 

Tags

Transmitting freq.10 Hz
Range20 m
Battery life~1.2 year
(replacement program included) 
Dimensions (HxWxD)13mm x 36mm x 33mm
(0.5” x 1.4” x 1.3”)
Weight22g (0.74 oz)

Customers

Bigpoint
Volition Inc
Dassault Systemes
Northrop Grumman
CG Sweden
Sigmae Studio
Lockhead Martin
NASA
George Brown College
Animated Storyboards
Terminal Reality
Syndicate
Readyatdawn
Sila Sveta
Humanhead Studios
Pixelhunters
ArenaNet
Hoek & Havenaar Productions
Eidos
Unexpected
CCP
The Creative Cartel
2K Australia
Skrillex
L3
Base
Kaxan Games
Gearbox Software
Blizzard
Hasbro
YouTube
Microsoft Game Studios
Valve
THQ
Activision
Guerrilla
Insomniac
Double Negative Visual Effects
NBC Univeral
Sony Computer Entertainment
Industrial Light & Magic
Sony Pictures Imageworks
EA Sports
20th Century Fox
The Third Floor

Contact

Please fill out this form and we will contact you within 2 days.



Share this page:
View all Xsens Products Subscribe to the newsletter Now Hiring