MVN BIOMECH

Tags: 3D human kinematics | Movement Analysis | Gait Analysis

Full-body human measurement system based on inertial sensors, biomechanical models and sensor fusion algorithms. Easy to use, short setup time and instant data output. Can be used anywhere.

  • Real-Time Kinematics. Effortlessly.
  • Robust and reliable
  • Use anywhere

Overview

The MVN BIOMECH systems are the number one choice for measuring 3D kinematics everywhere, under any circumstance.Xsens tailored both hardware and software of the MVN BIOMECH systems to ensure reliable and accurate human motion measurements. Special developed and tiny motion trackers are able to capture the smallest twitches to high dynamic movements on-body. Dedicated signal pipelines take care of real-time and robust data connections.The proven MVN BIOMECH biomechanical model and sensor fusion algorithms ensure the highest quality motion analysis, even in challenging environments.

 

Experience MVN BIOMECH by watching the tutorials

 

MVN BIOMECH Link
MVN BIOMECH Link

MVN BIOMECH Highlights

 

Ease of use

  • Small robust trackers
  • Quick and easy setup
  • Intuitive software
  • Easy synchronization with third party systems

 

Robust and reliable

  • Superior algorithms ensure measurements in any condition, including magnetic disturbances
  • <10µs inter-tracker time synchronization essential for accurate joint angles

Accurate real-time data. Effortlessly

  • 3D character visualization
  • 3D kinematic graphs
  • Patented signal pipelines
  • No post processing, instant export

Integration

  • Easy sync with 3rd party devices
  • Data streamed or imported to many digital environments

Use anywhere

  • Tiny trackers worn over or under clothing
  • Use on the field, outside. In the lab, at the desk, production floor, everywhere

Applications:

  • Biomechanics research
  • Ergonomics and Human Factors
  • Human Machine Interaction
  • Rehabilitation research
  • Sports Science
  • Virtual Reality

 

MVN BIOMECH Awinda
MVN BIOMECH Awinda

 

Xsens Customers

 

MVN BIOMECH Awinda

I would like to request pricing I would like to ask a question

Design highlights

Ultra-small trackers

Ultra-small trackers

The new ultra small trackers ensure a minimal on-body weight and full freedom of movement. The trackers are designed to withstand high impacts.

prntscr3

MVN Studio BIOMECH software

is able to plot the measured data in graphs instantly. Any parameter can be visualized by dragging and dropping it into the graph pane for a quick analysis.

zippers

On-body zippers

The new zippers give access to all trackers from the outside for a much faster setup.

 

Hardware

The MVN BIOMECH product line has two hardware configurations (MVN BIOMECH Link and MVN BIOMECH Awinda). Both configurations are wireless and consist of 17 motion trackers for full-body human motion measurements and are easy to transport.

MVN BIOMECH Awinda
Completely wireless, extremely lightweight. Ideal for subject interchangeability.
MVN BIOMECH Link
High update rate. Ideal for high dynamic movement tracking.
MVN BIOMECH Awinda
MVN BIOMECH Awinda includes

  • MVN Studio BIOMECH license
  • 17 wireless motion trackers
  • 1 spare/prop motion tracker
  • Full-body set of straps
  • Awinda Station (incl. sync functionality)
  • Awinda Dongle (USB)
MVN BIOMECH LinkMVN BIOMECH Link includes

  • MVN Studio BIOMECH license
  • 17 (inter-)cabled motion trackers
  • 1 spare/prop motion tracker
  • 1 Lycra suit
  • Body Pack
  • WiFi Access Point
  • MVN Ethernet Camera
MVN BIOMECH Awinda features

  • On-body wireless
  • Easy fastening with Velcro straps
  • 60 Hz update rate
  • 6 hours battery life
MVN BIOMECH Link features

  • Robust, on-body cabling
  • Easy incorporation into Lycra suit
  • 240 Hz update rate
  • 9 hours battery life

Software

MVN Studio BIOMECH software

 

MVN Studio BIOMECH features

  • Intuitive software interface
  • Calibration routines
  • Scalable biomechanical model
  • Record and playback
  • Sync setup
  • Supports up to 4 hardware setups

 

MVN Studio Pro

 

MVN Studio BIOMECH includes

  • Real-time:
    • 3D animation
    • Graphs
    • Data streaming
    • Video
  • 3D Output:
    • Joint angles
    • Segment kinematics
    • Segment global positions
    • Body center of mass
    • Sensor data
  • Export formats:
    • ASCII (XML)
    • C3D
    • BVH, FBX
    • Movie (AVI, M4V)

More MVN Studio details 15 days trial of MVN Studio

Integration options available for:

  • Siemens PLM Software (Jack and Process Simulate Human)
  • Dassault Systems Delmia and Catia via Haption
  • ViVeTech ViVeHuman Software
  • C-Motion’s Visual 3D

 

Synchronization

It is easy to synchronize with third party systems using the easy software interface of MVN BIOMECH and the Awinda / Sync station, which has 2 input and 2 output BNC connectors for sending TTL pulses 0-3.3V. It is expected that all industry standards accepting such TTL pulses are compatible with MVN BIOMECH. Below is a short list of tutorials which have been tried and tested:

 

Xsens Synchronization with EMG Systems

Synchronizing with Noraxon EMGLink
Synchronizing with Cometa Wave EMGLink
Synchronizing with Delsys Trigno EMGLink
Synchronizing with TMSi EMGLink
Synchronizing with BTS FREEEMGLink

Xsens Synchronization with Pressure Mats

Synchronize with GAITRite Pressure MatLink

Xsens Synchronization with Optical Systems

Synchronize with ViconLink

Xsens Synchronization with EEG Systems

Synchronize with ANT NeuroLink

 

Request a quote Ask a question

Applications

is used in:
Biomechanical analysis, Sports performance science, Rehabilitation, Wearable solutions and Ergonomics.

Cases

Biomechanical Analysis of the drag flick
Biomechanical hockey analysis
Kinetic analysis has done a biomechanical analysis on the drag flick
Rowing with Xsens MVN BIOMECH
Rowing with Xsens MVN BIOMECH
Researching an application for coaching in competitive rowing
Full body motion capture of an entire ski jump
Ski jump
Full body motion capture of an entire ski jump
Inertial Body Tracking for Affective Computing using AutoBAP
Affective Computing
Inertial Body Tracking for Affective Computing using AutoBAP

Movies

MVN BIOMECH rowingMVN BIOMECH ski jumpMVN BIOMECH tennis

 

More videos at the Xsens YouTube channel

 

Placing straps MVN AwindaPutting on Lycra suitSetup and calibration MVN Link
Tutorial 1Tutorial 2Tutorial 3

 

Go to the Xsens tutorial Area

Published Papers

Concurrent validation of Xsens MVN measurement of lower limb joint angular kinematics

Author: Zhang J-T, Novak AC, Brouwer B and Li Q
Journal: Physiol. Meas. 2013: 34(8): N63-N69 doi:10.1088/0967-3334/34/8/N63

Read article

Intra-individual movement variability during skill transitions: A useful marker?

Author: Carson H.J., Collins D. & Richards J.
Journal: Eur J Sport Sci. 2013 Jul 10

Read article

Biomechanical differences between experienced and inexperienced wheelchair users during sport

Author: Starrs P, Chohan A, Fewtrell D, Richards J, Selfe J
Journal: Prosthet Orthot Int 2012; 36(3): 324-31

Read article

View all Xsens related articles

Contact
Share this page:

View all Xsens Products Subscribe to the newsletter Careers
X

Xsens newsletter

Signup today to stay updated on all major Xsens news and developments. Subscribe now