MTx

Human motion tracker

The MTx is a small and accurate 3DOF Orientation Tracker. It provides drift-free 3D orientation as well as kinematic data: 3D acceleration, 3D rate of turn and 3D earth-magnetic field.

  • Accurate full 360 degrees 3D orientation output
  • 3D acceleration, 3D rate of turn and 3D earth-magnetic field data
  • All solid state miniature MEMS inertial sensors inside

Overview

EOL notice

 

Important: End-of-Life Notice 
On August 31st, 2013, Xsens has issued an End-of-Life notice for the MTx single motion trackers and related accessories. Details on the EOL can be found
 in the End of Life Notice MTi 3rd generation (PDF). The product is still in production until August 31st 2014; however we recommend all customers to consider the MTw, which is the wireless successor of the MTx. Please refer to the MTw Development Kit page for more information.

Overview

  • Accurate full 360 degrees 3D orientation output
  • Highly dynamic response combined with long-term stability (no drift)
  • 3D acceleration, 3D rate of turn and 3D earth-magnetic field data
  • All solid state miniature MEMS inertial sensors inside
  • Compact design
  • High update rate
  • Accepts synchronization pulses
  • Individually calibrated for temperature, 3D misalignment and
  • Sensor cross-sensitivity

Specifications and downloads

InterfacesRS-232, RS-485, RS 422 (max 921k6 bps) and USB (ext. converter)Dimensions58 x 58 x 22 mm
Operating Voltage4,5 – 30 VStatic accuracy (roll/pitch)< 0.5 deg
Power Consumption350 mWStatic accuracy (heading)< 1 deg
Operating temperature range-40 to +85 ºCDynamic accuracy2 deg RMS
Gyro Bias Stability20 deg/hAngular resolution0.05 deg
Timing accuracy10 ppmWeight58 g

Applications

Biomechanical analysis is used in:
Biomechanical analysis and Virtual reality.

Cases

Assessment of lumbar spine forces during maneuvering of different lift devices during patient handling
Lumbar spine forces during maneuvering
Assessment of lumbar spine forces during maneuvering of different lift devices
Accelerometry-based prediction of Center of Pressure and Center of Mass during motor tasks
Center of Pressure and Mass
Accelerometry-based prediction of Center of Pressure and Center of Mass during motor tasks by the University of Bologna.
Stroke patients
Stroke patients
Characterising patterns of muscle activation in stroke patients during walking
WearIT@Work Project
WearIT@Work
Omnidirectional Pedestrian Navigation for First Responders.
Racehorse lameness
Racehorse lameness
Fast, accurate and robust detection of lameness of racehorses.

Contact

Please fill out this form and we will contact you within 2 days.



Share this page:
View all Xsens Products Subscribe to the newsletter Now Hiring