|
MTi OEM
The MTi OEM is a board-only version of the MTi, available for seamless and tight integration in your application. The housing-less MTi OEM is an exceptionally small and ultra-light (11 gram) Attitude and Heading Reference System with the same functionality as the regular MTi.
outline dimensions 48 x 33 x 15 mm (W x L x H)
weight 11 g
minimum order quantity 5 units
other specifications Download the MTi leaflet for all options and specifications of the MTi.
MTi The MTi is a miniature, gyro-enhanced Attitude and Heading Reference System (AHRS). Its internal low-power signal processor provides drift-free 3D orientation as well as calibrated 3D acceleration, 3D rate of turn and 3D earth-magnetic field data. To read more about the MTi click here.
features
- accurate full 360 degrees 3D orientation output (Attitude and Heading)
- highly dynamic response combined with long-term stability (no drift)
- 3D acceleration, 3D rate of turn and 3D earth-magnetic field data
- all solid-state miniature MEMS inertial sensors inside
- compact design
- high update rate
- various digital output modes
- accepts or generates synchronization pulses
- temperature, 3D misalignment and sensor cross-sensitivity compensated
fields of use
- robotics
- aerospace
- autonomous vehicles
- marine industry
- bore industry
- automotive and motor sports
>> ordering: sales@xsens.com |