| |
|
| |
|
Leaflet
|
|
| Download the MVN BIOMECH leaflet: |
 |
| |
|
MVN BIOMECH is an ambulant, full-body, 3D human kinematic, camera-less measurement system. It is based on state-of-the-art MEMS inertial sensors, biomechanical models and sensor fusion algorithms. MVN BIOMECH is ambulatory, can be used indoors and outdoors regardless of lighting conditions. The results of MVN BIOMECH trials require minimal post-processing as there is no occlusion or lost markers. Results can easily be exported to other software applications.
MVN BIOMECH Hardware
- 17 MTx inertial motion trackers
- Extra backup & prop MTx
- Wireless transmission (subject to PC)
- Full-body elasticated Velcro straps
- Comfortable lycra suit with embedded cabling (optional)
MVN BIOMECH Software
- Intuitive user interface
- Quick and easy set up
- Real-time visualization of:
- 3D digital character (multi-plane view and user-adjustable)
- 3D kinematic graphs
- Video
- Record 3D motion data with ease
- Output data of 23 segments and 22 joints
- Access to direct inertial sensor data
- Export kinematic data
APPLICATIONS
- Biomechanics
- Research
- Rehabilitation
- Gait analysis
- Sports science
- Sports coaching
- Ergonomics
- 3D character animation (game, film, TV, advertising)
- Training and simulation, live events
FEATURES
Freedom of movement
- Portable suitcase for easy transportation
- Wireless subject-PC connection: Up to 150m (492ft) measurement range
- No occlusion or line-of-sight restrictions
- Use anywhere: outside, in the office, no lab or simulated environment required
- Use under any lighting condition
Ease of use
- Very short setup time (≤15 minutes)
- Short, pre-defined sensor-to-segment calibration
- No marker labeling required
- C3D for analysis applications
- FBX, BVH for animation applications
Subject comfort
- Minimal subject time needed
- Easy calibration
- Straps can be worn over normal clothing
- Suit can be worn under normal clothing
Accurate data
- Highly sensitive MEMS inertial sensors capture subtle movements
- Sensor fusion algorithms ensures highly accurate output
- Sensors securely fastened to straps/suit
- Minimal skin motion artifact
- No sensitivity to EM-fields
|
 |