MVN BIOMECH
MVN BIOMECH is an extension of the Xsens MVN system. MVN BIOMECH is closely tailored to the needs of biomechanics researchers. Real-time features such as synchronized video data and orthogonal views have been added. In addition graphical representation of kinematic and sensor data is possible. C3D format is the latest export format to be added to MVN BIOMECH software. Additional export formats include MVN, MVNX, BVH and FBX.
MVN BIOMECHAmbulatory 3D Human Kinematic and Gait AnalysisMVN BIOMECH is an ambulant, full-body, 3D human kinematic, camera-less measurement system. It is based on state-of-the-art MEMS inertial sensors, biomechanical models and sensor fusion algorithms. MVN BIOMECH is ambulatory, can be used indoors and outdoors regardless of lighting conditions. The results of MVN BIOMECH trials require minimal post-processing as there is no occlusion or lost markers. Results can easily be exported to other software applications. MVN BIOMECH is used in many applications like biomechanics research, gait analysis, human factors and sports science. MVN BIOMECH Hardware
MVN BIOMECH SoftwareMVN Studio Pro
Output data
Export to
APPLICATIONS
FEATURESFreedom of movement
Ease of use
Subject comfort
Accurate data
|
Download movie | Movie download site
|
MVN BIOMECH Motion Capture Movies |
|
MVN BIOMECH Healthy Gait![]() Download movie | Movie download site |
MVN BIOMECH Pathological Gait![]() |
Mercedes Ergonomics Motion Capture![]() |
Snowboarding![]() Download movie | Movie download site |
Skydive![]() |
Dance Jockey![]() |
Basketbal![]() |
|
Related softwareMVN BIOMECH has been designed specifically for biomechanics end-users. It is an ambulant, full-body, 3D human kinematic, camera-less measurement system. MVN BIOMECH combines state-of-the-art hardware: MEMS inertial sensors with advanced software: Xsens sensor fusion algorithms and validated biomechanical models. The result is highly accurate kinematic data regardless of the capture environment: in a research lab, on the ski slopes, or even in the sky with no need for simulated test environments. The results of MVN BIOMECH trials can easily be exported to other software applications. C3D is a commonly used format in the biomechanics field, and has been added as an export format to MVN BIOMECH. This ensures that users can import MVN BIOMECH data to their standard C3D reader. Siemens PLM Software JackXsens has partnered with Siemens PLM Software to enable the quick and easy integration of its highly accurate human motion data capture solution with the world-class Jack software package. Importing Xsens motion capture data into Jack enables realistic task analysis of real humans carrying out real movements. MVN BIOMECH is a mobile solution and can be used anywhere: on an assembly line, on a factory floor, in tight spaces like a car or an airplane, as well as in the great outdoors, without the need for simulated environments or additional equipment. Visual 3D from C-MotionA successfully tested software application for reading C3D exported using MVN BIOMECH is Visual 3D software from C-Motion. A free CMO/C3D reader can be downloaded from http://www.c-motion.com/exchange/exchange.php. Visual3D is hardware and marker set independent. Marker sets can be easily imported for users to create purpose-built models. Using the 63 marker set from MVN BIOMECH, full body 3D kinematic analysis and is possible. Its analytical power and object architecture makes Visual3D a compelling product for clinical assessments, visualizing 3D data, and measuring the performance of movement related therapies, sports related motion, virtual reality activities, and many other biomechanical applications. |
![]() ![]() ![]() Click image for large view ![]() Click image for large view |
MVN Studio PRO SoftwareMVN Studio PRO is included with every Xsens MVN BIOMECH order. MVN Studio PRO is a software application for capturing motion of the subject wearing the MVN suit/Strap system. MVN BIOMECH human modelsMVN BIOMECH uses a 23 segment biomechanical model with 22 joints. Sensor to segment calibrationEasy calibration, with animated instructions. Feedback of expected accuracy provided and advice for improvement (when necessary). Using preset delay, calibration can be carried out without assistance. Basic calibration
Advanced calibration
Note: Calibration procedures for subjects with limited range of motion are also possible 3D translation
Magnetic environmentFull immunity to temporary magnetic disturbances (~30 seconds). Visual warning of disturbed environment. Addition of KiC means that during dynamic measurements, highly accurate joint angle data can still be produced over long periods even in magnetically disturbed environments. Local, permanent disturbancesHigh degree of immunity, performance will depend on motion and environment. Soft tissue artifactsMinimized to ~2 degrees RMS using redundancy in measurement and biomechanical constraints. Multiple person motion captureUp to four person motion capture on one PC. Prop/object trackingSupport for up to three additional trackers to be (prop trackers). MVN Studio PRO functionalityReal-time preview of:
Replay previously recorded motion data optionally synchronised with video reference. Edit ground level (eg for stair climbing) and contact point data. Graphical representation data. Streaming motion dataStreaming motion data on local area network (UDP). Motionbuilder 2009 -2010 compatible client plug-in available. Client network monitor support in MVN Studio PRO. MVN Studio data rate39 Mb/min @ 60 Hz Parameter outputKinematics of 23 segments (position, velocity, acceleration, orientation, angular velocity and angular acceleration). 3D joint angles of 22 joints. Body centre of mass. Factory calibrated sensor data:
Output formats
Update rateInternal update rates 120, 100, 80, 60 Hz Recommended computer system
Extra softwareTo facilitate use of MVN data in different software environments, additional software packages are available to purchase: MVN BIOMECH Software Development Kit
Time code and remote control plug-in
Motion Builder Plug-in Motion Builder 2010 - 2012 Plug-in is an optional software package allowing easy, real-time integration with MotionBuilder. The 'net streamer' feature of MVN Studio PRO enables streaming of data via several protocols to different applications, e.g. Motionbuilder. Real-time pre-visualization is available in a simple point-and-click environment. The plug-in also enables skeletal data to be transferred from multiple characters and layered in real-time via a live remote control interface to essentially use MotionBuilder as an animation-recording tool. 1 Some features are only available in SDK, ask for possibilities |
![]() Click image for large view ![]() |
|
|
Ferrari A, Cutti AG, Garofalo P, et al., First in-vivo assessment of ‘Outwalk’ – a novel protocol for clinical gait analysis based on inertial & magnetic sensors