Ground
The MT's accurately calculate 3D orientation, and 3D position and velocity (MTi-G), on real-time basis. Also, the calibrated sensor data output proves to be of value for robotic applications. The Motion Trackers output various dynamic data that can be used in humanoid robots for stabilization or to control limbs.
The MTi, MTx or the MTi-G are easy to use in any application, because all data is calculated onboard the internal digital signal processor. This will allow the system integrator to focus on the added value that the MTi, MTx or MTi-G offers to the entire system.
Xsens provides various (serial) interfaces and measurement ranges to suit the requirements of each application.