Marine
Surface marine applications benefit from the orientation, acceleration, rate of turn and magnetic field output by the MTi. The MTi-G provides additional output, including position, velocity and course over ground, making the MTi-G ideal for performance yachting and fast boats, where the MTi is perfectly suited for buoys and e.g. survey vessels.
The MTi and MTi-G are delivered with easy-to-use software, as well as source code for various platforms. A calibration tool for hard and soft iron effects is also included. Xsens supplies the MTi and MTi-G in various interfaces and ranges, such as RS422/485 and 150 deg/s gyroscopes.
The innovative SkySails Propulsion System uses wind energy to reduce fuel costs and emission levels. SkySails GmbH is a midsized... > Full Story
"The use of the digital MTi sensors avoided the requirement of expensive signal conditioning and data acquisition."ir.... > Full Story
The Underwater Robotics Research Lab of the Computer Vision and Robotics team focuses its work on the design and development of... > Full Story