All Products Overview

The MTi is an accurate MEMS based and low weight miniature IMU or Attitude and Heading Reference System (AHRS), excellent for real-time control and navigation of (un)manned systems and other objects. > Specifications

The MTw is a completely wireless, highly accurate, small and lightweight 3D human motion tracker. Used in a body area network, this unobtrusive wireless system is ideal for measuring human motion – anywhere. > Specifications

The MTi-G is an accurate GPS-aided AHRS. It is a MEMS based and miniature, low weight 6 DOF IMU, excellent for real-time control, navigation and analysis of (un)manned systems and other objects. > Specifications

The MTi OEM is a board-only version of the MTi, available for seamless and tight integration in your application. The housing-less MTi OEM is an exceptionally small and ultra-light (11 gram) AHRS or IMU. > Specifications

Xsens MVN is a flexible, camera-less full-body inertial human motion capture solution. This portable system can be used indoors and outdoors for capturing real-time full-body movements > Specifications

MVN BIOMECH is a camera-less 3D human kinematics motion measurement and gait analysis system. It is ambulatory, can be used indoors and outdoors regardless of lighting conditions. > Specifications

MVN MotionGrid is a position aiding system for Xsens MVN. MotionGrid enables real-time driftless multi-person recording. The portable system can be used indoors and outdoors. > Specifications

The Xbus Kit is an ambulant measurement system for human motion. It is a lightweight, portable device that controls up to 10 Motion MTx Trackers on the Xbus Master, Xsens’ digital data bus system. > Specifications

The MTx is a small and light weight 3DOF Human Orientation Tracker. It provides drift-free and accurate 3D orientation as well as kinematic data: 3D acceleration, 3D rate of turn and 3D earth-magnetic field. > Specifications

The Xsens ForceShoe is a unique, fully ambulatory system for 3D measurement of forces and torques under the foot, as well as 3D kinematics of the foot.In effect, it is an ambulatory gait lab. > Specifications