MVN BIOMECH
MVN BIOMECH is an extension of the Xsens MVN system. MVN BIOMECH is closely tailored to the needs of biomechanics researchers. Real-time features such as synchronized video data and orthogonal views have been added. In addition graphical representation of kinematic and sensor data is possible. C3D format is the latest export format to be added to MVN BIOMECH software. Additional export formats include MVN, MVNX, BVH and FBX.
MVN BIOMECH3D Kinematic Measurement SystemMVN BIOMECH is an ambulatory 3D human kinematic measurement system. Using state of the art MEMS inertial sensors, sensor fusion algorithms and validated biomechanical models, highly accurate kinematic data is generated. MVN BIOMECH can be used indoors and outdoors regardless of terrain or lighting conditions. The results of MVN BIOMECH trials require minimal post-processing as there is no occlusion or lost markers. Exported MVN BIOMECH data can be easily used in other software applications. MVN BIOMECH applications include biomechanics, rehabilitation research, gait analysis, ergonomics and human factors and sports science. MVN BIOMECH is available as a full body or half body (lower or upper body) system. MVN BIOMECH Hardware
MVN BIOMECH SoftwareMVN Studio Pro
Output Data
Export Formats
APPLICATIONS
FEATURESFreedom of Movement
Ease of UseSubject ComfortAccurate Data |
Download movie | Movie download site
|
MVN BIOMECH Motion Capture Movies |
|
MVN BIOMECH Healthy Gait![]() Download movie | Movie download site |
MVN BIOMECH Pathological Gait![]() |
Mercedes Ergonomics Motion Capture![]() |
Snowboarding![]() Download movie | Movie download site |
Skydive![]() |
Dance Jockey![]() |
Basketbal![]() |
|
Related softwareQuick links: MVN BIOMECH has been designed specifically for biomechanics end-users. It is an ambulant, full-body, 3D human kinematic, camera-less measurement system. MVN BIOMECH combines state-of-the-art hardware: MEMS inertial sensors with advanced software: Xsens sensor fusion algorithms and validated biomechanical models. The result is highly accurate kinematic data regardless of the capture environment: in a research lab, on a factory floor, in a car, on the ski slopes, or even in the sky with no need for simulated test environments. The results of MVN BIOMECH trials can easily be used in other software applications. Siemens PLM Software
Xsens has partnered with Siemens PLM Software to enable fast and easy integration of MVN BIOMECH's highly accurate 3D data with the world-class Tecnomatix software package, Jack. Improve time to market using Xsens 3D motion capture data in Jack. Real-time motion capture data in the Jack software package enables realistic task analysis of real humans carrying out real movements. MVN BIOMECH is a mobile solution and can be used anywhere: indoors on an assembly line, on a factory floor, in tight spaces like a car or an aeroplane, as well as outdoors, without the need for simulated environments or additional equipment. Dassault Systems using HaptionMVN data can be streamed in real-time, via middleware from Haption to Dassault ergonomics software packages as follows:
![]() Using MVN BIOMECH with Haption’s IPSI, it is possible to analyse real data in a car, aeroplane, as well as immerge the human character directly into the digital mockup from Dassault software packages to validate future development, including assembly line, product, tooling, with realtime collision detection. V5 Human, Human Builder, Catia™ V5, Delmia™ V5, 3DVIA Virtools are trademarks from Dassault System Visual 3D from C-MotionA successfully tested software application for reading C3D exported using MVN BIOMECH is Visual3D software from C-Motion. A free CMO/C3D reader can be downloaded from http://www.c-motion.com/exchange/exchange.php. Visual3D is hardware and marker set independent. Marker sets can be easily imported for users to create purpose-built models. Using the 63 marker set from MVN BIOMECH, full body 3D kinematic analysis is possible. Its analytical power and object architecture makes Visual3D a compelling product for clinical assessments, visualizing 3D data, and measuring the performance of movement related therapies, sports related motion, virtual reality activities, and many other biomechanical applications. C3D.orgVisit www.c3d.org for details of the C3D format, applications using C3D, sample files and much more. C3D Server from Motion LabsThe C3Dserver is a Motion Lab Systems product. As an an EMG system company, closely involved with the C3D development since the early days, thjis has naturally resulted in several C3D specific applications, including the C3Dserver and the free MLSviewer which opens and displays the contents of C3D files. |
![]() |
MVN Studio PRO SoftwareMVN Studio PRO is included with every Xsens MVN BIOMECH order. MVN Studio PRO is a software application for capturing motion of the subject wearing the MVN suit/Strap system. MVN BIOMECH human modelsMVN BIOMECH uses a 23 segment biomechanical model with 22 joints. Sensor to segment calibrationEasy calibration, with animated instructions. Feedback of expected accuracy provided and advice for improvement (when necessary). Using preset delay, calibration can be carried out without assistance. Basic calibration
Advanced calibration
Note: Calibration procedures for subjects with limited range of motion are also possible 3D translation
Magnetic environmentFull immunity to temporary magnetic disturbances (~30 seconds). Visual warning of disturbed environment. Addition of KiC means that during dynamic measurements, highly accurate joint angle data can still be produced over long periods even in magnetically disturbed environments. Local, permanent disturbancesHigh degree of immunity, performance will depend on motion and environment. Soft tissue artifactsMinimized to ~2 degrees RMS using redundancy in measurement and biomechanical constraints. Multiple person motion captureUp to four person motion capture on one PC. Prop/object trackingSupport for up to three additional trackers to be (prop trackers). MVN Studio PRO functionalityReal-time preview of:
Replay previously recorded motion data optionally synchronised with video reference. Edit ground level (eg for stair climbing) and contact point data. Graphical representation data. Streaming motion dataStreaming motion data on local area network (UDP). Motionbuilder 2009 -2010 compatible client plug-in available. Client network monitor support in MVN Studio PRO. MVN Studio data rate39 Mb/min @ 60 Hz Parameter outputKinematics of 23 segments (position, velocity, acceleration, orientation, angular velocity and angular acceleration). 3D joint angles of 22 joints. Body centre of mass. Factory calibrated sensor data:
Output formats
Update rateInternal update rates 120, 100, 80, 60 Hz Recommended computer system
Extra softwareTo facilitate use of MVN data in different software environments, additional software packages are available to purchase: MVN BIOMECH Software Development Kit
Time code and remote control plug-in
Motion Builder Plug-in Motion Builder 2010 - 2012 Plug-in is an optional software package allowing easy, real-time integration with MotionBuilder. The 'net streamer' feature of MVN Studio PRO enables streaming of data via several protocols to different applications, e.g. Motionbuilder. Real-time pre-visualization is available in a simple point-and-click environment. The plug-in also enables skeletal data to be transferred from multiple characters and layered in real-time via a live remote control interface to essentially use MotionBuilder as an animation-recording tool. 1 Some features are only available in SDK, ask for possibilities |
![]() Click image for large view |
|
|
Ferrari A, Cutti AG, Garofalo P, et al., First in-vivo assessment of ‘Outwalk’ – a novel protocol for clinical gait analysis based on inertial & magnetic sensors