Xsens MVN

How much animation can you do in a day?

Xsens MVN - Inertial Motion Capture

Xsens MVN is a full-body, camera-less inertial motion capture (MoCap) solution. It is a flexible system that can be used indoors or outdoors (on-set). Short turnaround times make MVN a cost effective system producing clean and smooth data.

 

Xsens MVN - Inertial Motion Capture


New See how Xsens MVN is used in films and games

Xsens MVN Motion Capture solution consists of inertial sensors attached to the body by a lycra suit (also available in straps). Xsens MVN gives you freedom of movement because MVN uses no cameras. It is a flexible and portable Motion Capture system that can be used indoors and outdoors, not only on-set in the studio but also outside. Xsens MVN requires minimal clean-up of captured data as there is no occlusion or marker swapping. The ease of use and short calibration time allows you to set up the system in less than 15 minutes.

MVN Studio shows a real-time visualization on screen. Xsens MVN produces clean and smooth data that saves up to 80% of post-processing time.

Our Motion Capture solution customers include Sony Pictures Imageworks, Double Negative, Daimler, Electronic Arts, Industrial Light & Magic, Daimler, INAIL, Ossur and others.

"The flexibility and short turnaround times of the MVN system is unparalleled. With the MVN system, Xsens is changing the rules of the motion capture game: we're saving time and money"
Ted Price, CEO of Insomniac Games

Motion Capture (or MoCap)

Motion Capture (or MoCap) is a way to record human movement. The data can be used to animate digital characters in films, games, broadcasted animated stories, ads, serious gaming, virtual environments ea. to get realistic human movement. MoCap can also be used in medical and sports applications to analyze human movement and gait.

Product advantages Xsens inertial motion capture

  • Flexibility
  • Clean and smooth motion capture data
  • Real-time motion capture visualization
  • Unlimited capture volume
  • Quick turnaround times
  • Can save up to 80% post-processing time
  • Short setup time (15 min.) with the quick setup sheet
  • Great ease of use
  • On-set and/or outside motion capture
  • Can easily be worn under clothing
  • Ready-made pipelines for Autodesk MotionBuilder®, 3DSMax®, Maya® and SoftImage LightWaveCompatible with popular motion editors
  • Network Streamer compatible with Unity, UDK, CryEngine

MVN motion capture suit

  • 6DOF tracking of the body
  • 17 MTx inertial trackers
  • Wireless operation for full freedom of movement
  • Comfortable lycra suit with embedded cabling
  • Extra prop (eg. Weapon, golfclub, racket) / backup sensor

MVN Straps (optional)

  • One size fits all
  • Wear over normal clothing
  • Hygienic & efficient for Inter-Subject transfer
  • Sturdy and lasting design

MVN Studio (software)

  • Easily record motion capture data
  • Advanced human body model provides output of 23 body segments
  • Export to popular motion capture file formats, such as .BVH and .FBX
  • Real-time visualization, playback and editing of motion capture data
  • Intuitive editing interface
  • Plug-in for seamless real-time integration with:
    • Autodesk MotionBuilder®
    • Siemens Jack adn Process Simulate Human
    • CatiaTM v5, DelmiaTM V5 and 3DVIA Virtools
  • Plug-in for time synchronization and remote control (optional)

Fidelity and Immunity

  • Highly accurate MEMS inertial sensors deliver incredibly smooth data
  • Use under any lighting condition inside or outside
  • Low sensitivity to EM-fields (Electromagnetic-fields)

Applications for the Xsens MVN MoCap system

  • 3D character animation
  • Previs of film, game and advertising)
  • Game Development; in-game and cinematics
  • Film and VFX: on-set, stunts
  • TV & Advertising
  • Live entertainment; concerts and road shows
  • Training and simulation

> Request more information
> Request a quote

Leaflet
Download the MVN leaflet


Download movie | Movie download site

Contact Xsens
Request a quote
Customer Cases

Inertial Motion Capture - Xsens MVN

MVN Straps

MVN MoCap Suit

Number of trackers


Full body configuration
Lower body configuration
Upper body configuration
Extra prop / backup sensor

17 MTx inertial trackers
7 MTx inertial trackers
11 MTx inertial trackers
1 MTx inertial tracker



Full body motion capture suit


Lightweight, revolutionary stretch fabric with cable guides and 2 fabric sensor pockets and 10 TPE Dryflex sensor holders.

Sizes:
S, M, L (standard), XL, XXL




Accessories (included)


2 gloves with tracker pocket
1 head band with tracker pocket
2 foot mounts




On body cabling


For data communication and power
Only 1 cable needed on each arm/leg, trackers daisy-chained



Power supply


Power/data control unit

2 Xbus Masters (XM)

Power (each XM)


- Battery (incl.)

8 AA NiMH rechargeables
(of which 4 spare)

- Power adapter (incl.)

EU/US/UK Power adapter
110-240VAC/12VDC 1A

- Input voltage range

4 - 14V

Operating time (typical)

3 hours

Battery charger (incl.)

For 8 AA NiMH batteries



Communication


Interface

Wireless or high-speed RS-232/USB

Wireless range radius (typical)


- Outdoor

150 meters (492 ft.)

- Indoor open space

150 meters (492 ft.)

- Indoor office

50 meters (164 ft.)



Wireless receiver units


All configurations

2 Wireless Receivers (incl.)

RF technology

Bluetooth 2.0
(optimized, class 1)

Interface

USB 2.0

 
 

Physical

Dimensions


MTx inertial tracker

38 x 53 x 21 mm (1.5” x 2.1” x 0.8”)
Xbus Master

100 x 150 x 40 mm (3.9” x 5.9” x 1.6”)

MVN suitcase

559 x 351 x 229 mm (22” x 13” x 9”)



Suitcase


Suitcase with wheels & extendable handle
Strong, durable & waterproof
Suitable as hand-luggage
Xsens MVN Case

Weight


MTx inertial tracker

30 g (1 oz.)

Xbus Master

200 g (0.4 lbs)

MVN Suit (excl. trackers)

360 g (0.80 lbs)

Total on-body system
(with batteries and cables)

1930 g (4.2 lbs)

Shipping weight (incl. suitcase)

11 kg (24 lbs)



Operation environment


-20... +55 deg Celcius, non-wet


(ask for options for water-proof system)




Setup time


Less than 10 minutes


Performance

MTx inertial trackers (to MTx page)

 

3D orientation accuracy

<0.5 deg1

Resolution

0.05 deg

Accelerometer range

± 180 m/s2 (18 g)

Gyroscope range

1200 deg/s

   

MVN human model

 
  • MVN uses a 23 segment biomechanical model with 22 joints
  • Each joint is specified by statistical parameters for 6DOF joint laxity. An advanced spine and shoulder model is used that computes the kinematics of the spine and shoulder blades

System calibration

 

Flexible calibration scheme with instant feedback regarding the expected accuracy. Calibration can be done without assistance from a second person.

   

Basic calibration

  • 10 seconds
  • Basic calibration needs only subject length and foot length

Advanced calibration

  • 10-30 seconds per additional step
  • Advanced subject specific calibration determines tracker alignment and/or subject specific dimensions
  • Calibration procedures for subjects with limited range of motion are possible
   
1 Static accuracy in homogenous magnetic field

MVN Fusion Engine

Output

Full kinematics of each segment (position, velocity, acceleration, orientation, angular velocity and angular acceleration)

Update rate

  • Internal update rates 120, 100, 80, 60 Hz
  • Export frame rates 120, 100, 60, 50, 30, 25, 24 Hz

3D translation capture

  • Double integration of body segment accelerations allows for jumping/running (permanent floor contact is not needed)
  • ~2% error in traveled distance (without external aiding)
  • Advanced external contact model detects body world contacts to enable crawling, sitting, cartwheels etc.
  • Full control over external contact points
  • Seamless fusion with aiding technologies possible1

Props

Support for one to three props

Magnetic environment

  • Full immunity to temporary magnetic disturbances (~30 seconds)
  • Visual warning of disturbed environment

Local, permanent disturbances

High degree of immunity, performance will depend on motion and environment.

Addition of KiC means that during dynamic measurements, highly accurate joint angle data can still be produced over long periods even in magnetically disturbed environments.

Soft tissue artifacts

Minimized to ~2 degrees RMS using redundancy in measurement and biomechanical constraints

Multiple person motion capture

Up to four person motion capture on one PC (MVN Studio PRO required)

1 Some features are only available in SDK, ask for possibilities

Xsens MVN Motion Capture movies


ShowReel 2011
Xsens MVN Motion Capture

Download movie | Movie download site
EA Sports
Landon Donovan in Xsens MVN for FIFA Soccer 2010
Snowboarding
Real-time motion capture on snowboard

Download movie | Movie download site
Full calibration
T-pose and Hand touch


Product movie
What's in the suitcase
Range, running outdoors
Up to 150 meter


Skydive
Motion Capture in the air


> Request more information
> Request a quote


Short demonstration
Including quick calibration


Customer Cases and Whitepapers

'Paul' the movie

MVN motion capture Paul the movieFor the feature film ‘Paul’, the Xsens MVN motion capture solution was used by special effects company Double Negative and actor Seth Rogen.
> Customer case

The Third Floor: Previzualization

The Third Floor combines MVN, Xsens’ inertial motion capture solution, with camera tracking technology to create real-time computer-generated scenes
> Customer case

The New Art of Virtual Moviemaking

AutodeskXsens has contributed to the whitepaper ‘The New Art of Moviemaking’ published by Autodesk. A whitepaper about previs en virtual moviemaking
> Customer case

Sony Computer Entertainment game: Killzone 2

Killzone 2Guerrilla Games has integrated Xsens MVN into their pipeline for the development of Killzone 2 because of its flexibility and quick turnaround time
> Customer case

Stars on Ice animation

Stars on Ice Xsens MVNXsens MVN is used to capture the motions of a professional figure skater at the ice rink to create an animated billboard for the Swedish show 'stars on ice'
> Customer case


>
More Customer cases



White papers


Xsens MVN: Full 6DOF Human Motion Tracking Using Miniature Inertial Sensors

XSENS TECHNOLOGIES B.V., 2009
Daniel Roetenberg, Henk Luinge and Per Slycke
PDF


Fusion motion capture: a prototype system using inertial measurement units and GPS for the biomechanical analysis of ski racing

SPORTS TECHNOLOGY 2008, NO. 1, PAGES 17–28
Matthew Brodie, Alan Walmsley and Wyatt Page
PDF


I3VR technology, intuitive interactive immersive virtual reality

FACTORS & PARIS DESCARTES UNIVERSITY, UPRES ERGONOMICS, 2006
N.J. Delleman, E. den Dekker, T.K. Tan, PRESENTED AT IEA 2006, TNO HUMAN

> Introduction about the beginning of motion capture technology

> Request more information
> Request a quote

PDF

Leaflet
Download the MVN leaflet

Contact Xsens

Request a quote

Download MVN Studio Demo



MVN Studio


MVN Studio is a software application for motion capturing with the MVN suit. MVN Studio is part of the Xsens MVN system.

To try out MVN Studio you can download a demo version here.

Functionality

  • Easy and quick calibration
  • Real-time preview of motion capture
  • Simultaneous recording/viewing
  • Replaying previously recorded motion data

Supported export formats

  • .BVH (Biovision Hierarchical data)
  • .FBX (Motion Builder)
  • .MVNX - (MVN Open XML format)
  • .C3D export (coordinate 3D)

MVNX Output

  • Full kinematics of 23 segments (position, velocity, acceleration, orientation, angular velocity and angular acceleration).

Extended MVNX output:

  • Full 3D joint angles of 22 joints.
  • Body centre of mass.
  • Factory calibrated sensor data:

- Angular velocity

- Acceleration

- Orientation

- Magnetic field





Streaming motion data

Since the introduction of MVN Studio 3.0 a PRO version is available with features for advanced users.

Single-person live


Features

MVN Studio

MVN Studio PRO

Single-Person live

Multi-Person live

Reference Camera recording

Reference Camera playback

Orthogonal views

Graphs

Extended MVNX writing

C3D export

Display Biom. Model

Display Center of Mass

KiC

Allow uncalibrated recording

Props live

Network streaming


Time Code and Remote Control plug-in

  • Time code stored in MVN, MVNX (optional) and FBX
  • Remote control of recordings in MVN Studio

Data Rate

  • 39 Mb/min @ 60 Hz
  • 52 Mb/min @ 80 Hz
  • 66 Mb/min @ 100 Hz
  • 79 Mb/min @ 120 Hz

Recommended computer system

Operating system Windows 7
ProcessorDual core or higher (2.5 GHz or faster)
Memory2 GB RAM  (32-bit) or 4 GB RAM (64-bit)
Graphics cardHardware acceleration for DirectX 11

Dedicated memory 512 MB or more
Network cardGigabit Ethernet, support for jumbo frames (9014 Bytes)
USB ports2x USB 2.0 or hub per system

  
          

> Request more information
> Request a quote

MVN Studio(click screenshot for large version)

Contact XsensRequest a quoteDownload the User Manual


Related Xsens Products


MVN Motion Builder live plug-in

MVN Studio has a plug-in for easy and real-time integration with MotionBuilder. The plug-in is optional to purchase.

The 'network streamer' feature inside MVN Studio allows you to stream motion capture data to Motionbuilder. Real-time pre-visualization will be available in a simple point-and-click environment. The plug-in also enables skeletal data to be transferred from multiple characters and layered in real-time via a live remote control interface to essentially use MotionBuilder as an animation-recording tool.

Autodesk MotionBuilder is a software program optimized for 3D animation and motion capture, which will allow true cinematic workflows. It supports the widest number of devices for input, including MVN. The logical ease of use and power of MotionBuilder is legendary, making nearly any adjustments to live capture or 3D animation possible. Since 3D animation and motion capture is all MotionBuilder does, it offers real-time mesh deformation with textures, lighting and effects from your motion capture data or live input.

The MotionBuilder native Autodesk FBX® file format allows you to easily transfer assets to and from Autodesk® 3ds Max® and Autodesk® Maya® software products, and any other content creation package that supports FBX—making it a complementary package that can enhance any new or existing production pipeline.

MotionBuilder 2012


MVM Maya Live plug-in 2013

MVN Studio has a plug-in for easy and real-time integration with Autodesk Maya 2013.

The 'network streamer' feature inside MVN Studio allows you to stream motion capture data to Maya 2013. Real-time pre-visualization will be available in a simple point-and-click environment. The plug-in also enables skeletal data to be transferred from multiple characters and layered in real-time via a live remote control interface to essentially use Maya as an animation-recording tool.

Autodesk Maya 2013


MVN SDK

The MVN Software Development Kit is optional. It gives the user advanced software functionalities.

Functionality

  • Easy integration with custom application software
  • Provides real-time orientation and position data of body segments using dynamic link library (C interface)
  • Provides interfaces to calibration routines and character definition routines
  • Handles pre-recorded MVN files for post-processing
  • MVN Fusion Engine handles 3D position aiding input, in real-time


Direct, real-time interface with one or more MVN systems:

Xsens MVN Software Development Kit




Autodesk MotionBuilder 2013



























Autodesk Maya 2013