MTx

The MTx is a small and accurate 3DOF Orientation Tracker. It provides drift-free 3D orientation as well as kinematic data: 3D acceleration, 3D rate of turn and 3D earth-magnetic field.

 

MTx


The MTx is an excellent measurement unit for orientation measurement of human body segments. The standard version MTx has a full scale acceleration of 5g, full scales of 18g are available as well.

The MTx uses 3 rate gyroscopes to track rapidly changing orientations in 3D and it measures the directions of gravity and magnetic north to provide a stable reference. The systems real-time algorithm fuses all sensor information to calculate accurate 3D orientation, with a highly dynamic response, which remains stable over time.

MT Development Kit

First-time users should acquire the MTx Development Kit. This kit includes an MTx measurement unit, a calibration certificate, a user manual, a RS232 (USB Cable) and our user friendly MT Software Development Kit (SDK).  The Development Kit allows users to fully explore the possibilities of the MTx, and the integration possibilities of the MT with your own system. With the Development Kit you have will have your measurement unit up and running in just a few minutes to start your first R&D.

Features

  • Accurate full 360 degrees 3D orientation output
  • Highly dynamic response combined with long-term stability (no drift)
  • 3D acceleration, 3D rate of turn and 3D earth-magnetic field data
  • All solid state miniature MEMS inertial sensors inside
  • Compact design
  • High update rate
  • Accepts synchronization pulses
  • Individually calibrated for temperature, 3D misalignment and
  • Sensor cross-sensitivity

Fields of use

  • Biomechanics
  • Rehabilitation
  • Sports science
  • Virtual reality
  • Ergonomics
  • Animation

Pre-set user scenarios are available optimizing the Extended Kalman Filter routine for different applications. Based on the chosen scenario the XKF will apply appropriate filter settings recommended for the application.

With the MTx Development Kit, the MTx can be easily integrated in any system or (OEM) application.

The MTx is available as a stand-alone unit or as an Xbus version. On the Xbus, Xsens’ digital data bus, multiple MTx’s can easily be used simultaneously, enabling ambulatory and cost-effective measurement of human motion.

> Request more information
> Request a quote

Leaflet
Download the MTx leaflet


Contact XsensRequest a quoteCustomer Cases


Technical specification

Attitude and Heading



Interfacing


Static accuracy (roll/pitch) <0.5 deg
Digital interface RS-232, RS-485
Static accuracy (heading)1 <1 deg

(max. 921k6 bps) and USB (ext. converter)
Dynamic accuracy2 2 deg RMS
Operating voltage 4,5 - 30V
Angular resolution3 0.05 deg
Power consumption 350 mW
Dynamic range:

Interface options i/o AnalogIn, SyncIn
- Pitch ± 90 deg

(Depends on digital interface)
- Roll/Heading ± 180 deg


Maximum update rate:

Maximum Operational limits


- Onboard processing 120 Hz
Ambient temperature -20.... +60 oC
- External processing 512 Hz
operating range4



Specified performance 0.... 55 oC



operating range4



1
in homogeneous magnetic environment
2 under condition of a stabilized Xsens sensor fusion algorithm
3 1σ standard deviation of zero-mean angular random walk
4 non-condensing environment

Individual Sensor specification

Sensor performance

     
  rate of turn acceleration magnetic field
Dimensions 3 axes 3 axes 3 axes
Full Scale (standard) ± 1200 deg/s2 ± 50 m/s² ± 750 mGauss
Linearity 0.1% of FS 0.2% of FS 0.2% of FS
Bias stability5 (1σ) 1 deg/s 0.02 m/s² 0.1 mGauss
Scale Factor stability5 (1σ) - 0.03% 0.5%
Noise 0.05 deg/s/√Hz 0.002 m/s²/√Hz 0.5 mGauss (1σ)
Alignment error 0.1 deg 0.1 deg 0.1 deg
Bandwidth 40 Hz 30 Hz 10 Hz
Max update rate 512 Hz 512 Hz 512 Hz


5
 deviation over operating temperature range (1σ)

Hardware Specifications

Housing

         
Dimensions (WxLxH)   38x53x21 mm      
Weight   30 g      
           

Options

         
Interface: ## Full scale acceleration: A## Full scale rate of turn: G##
RS-232 28 5g (50 m/s²) A53 150 deg/s G15
RS-485 48
18g (180 m/s²)
A83
300 deg/s
G35
Xbus 49    
1200 deg/s
G25
           
Product code:   MTx- ## A## G##      
Standard version:   MTx- 28 A53 G25      
Standard Xbus version:   MTx- 49 A53 G25      

White papers



Reliable Real-Time Recognition of motion related human activities using MEMS inertial sensors.

Frank, Korbinian and Vera Nadales, María Josefa and Robertson, Patrick and Angermann, Michael (2010)
ION GNSS 2010, 21. Sep. - 24. Sep. 2010,Portland, Oregon, USA. This paper received the best presentation award in its session at ION.
> Website


PDF

Effectiveness of a drywall sanding machine reducing forceful exertions and repetitive motion

Peter Vi.
AHFE INTERNATIONAL CONFERENCE 2008
PDF


Hybridization of MEMS and assisted GPS for Pedestrian Navigation

Valèrie Renaudin, Okan Yalak, Phillip Tomé
INSIDE GNSS, JANUARY/FEBRUARY 2007
Valèrie Renaudin, Okan Yalak, Phillip Tomé
PDF


Application of MML to Motor Skills Acquisition

C. Sun, F. Naghdy, D. Stirling
INTERNATIONAL CONFERENCE ON COMPUTATIONAL INTELLIGENCE FOR MODELLING, CONTROL AND AUTOMATION 2006.

> Request more information
> Request a quote



PDF


Leaflet
Download the MTx leaflet

MTx short video


MTx extended video

Contact Xsens
Request a quote

MTx Development Kit


First-time users are advised to start with the MT Development Kit. The Development Kit contains an MTi or MTx, USB cabling, a suitcase and the software development kit. 

Xsens MTi Development Kit

More information on the MT Software Development Kit can be found below:

MT Software Development Kit


The MT Software Development Kit gives easy access to Xsens’ products, allowing users to confgure and easily integrate the MTx, MTi and MTi-G Motion Trackers in their own applications. The kit contains a specially developed and easy-to-use graphical user interface, as well as drivers for various operating systems and many other useful tools, example source code and documentation.

The MT Software Development Kit contains:

  • MT Manager
  • Development Tools
    • MT API for Windows
    • C++ classes and direct low level (binary) communication for any OS
    • Example source codes
  • Magnetic Field Mapper plug-in
  • Documentation

MT Manager

The MT Manager is Windows application for easy access to the full capabilities of Xsens’ Motion Trackers. It is the tool for getting acquainted with, confguring and analyzing the Motion Trackers. The MT Manager is also capable of recording and playback MT data.

  • Real time visualization of all MT data
  • Logging, exporting and reprocessing data
  • Changing and storing settings in the firmware

MT Development Tools


The Xsens Communication MT (CMT) API will help save time in interfacing in a reliable way with Xsens Motion Trackers in a Windows environment. Direct interfacing gives full control and maximum fexibility. The example code (C/C++, Excel (VBA) and Matlab) can be easily extended to a user-specifc program.

The C++ class and direct low level (binary) communication allows for reliable interfacing with Xsens Motion Trackers in any (RT)OS environment. The C++ class and direct low level (binary) communication is open source and can be used when hard real-time performance is required. The example code for Linux and Windows can be easily extended to a user-specifc program.

> Request more information
> Request a quote

Leaflet
Download the MT Software Development Kit leaflet

Contact XsensRequest a quote