MTw

The MTw™ is a highly accurate, completely wireless, small and lightweight 3D motion tracker. It provides drift-free 3D orientation, acceleration, angular velocity, earth-magnetic field as well as static pressure. A wireless body area network of up to 32 MTw’s is possible, while maintaining time-synchronisation better than 10 µs between each MTw.

 

MTw


The MTw™ is a small, highly accurate wireless inertial 3D motion tracker. (For background information, see the November press release.)

The MTw sets a new standard for ambulatory 3D kinematic measurement systems - building on Xsens’ 10 years of leadership in inertial sensor technology. The MTw uses the unique Awinda™ radio protocol developed by Xsens®. The Awinda™ protocol implements a very accurate (≤ 10 µs difference) time synchronization between multiple MTw’s in a wireless body-area network. In fact, the time synchronization is so accurate that it is comparable to the wired measurement systems from Xsens.

The Awinda™ Station is the link between up to 32 MTw’s (wireless) and the PC (USB). The Awinda™ Station has multiple hardware connections for synchronization with third party devices, using TTL levels 0-3.3V. Additionally, it charges up to 6 MTw’s simultaneously.

Specially designed click-in full body straps, improves the efficiency of preparation, reducing the time needed for subject setup.

The MTw Development Kit, incorporating multiple MTw’s, the Awinda™ Station, MT software and click-in body straps, is ideal for measuring motion and orientation of the human body - anywhere.

Product overview

The standard MTw Development Kit contains:

Hardware

  • 6x MTw inertial motion trackers
  • 1x Awinda™ Station
  • 1x Awinda™ USB dongle1
  • 1x Set of click-in full-body straps

Software

  • MT Manager
  • MT Software Development Kit

Applications

  • Biomechanics
  • Research
  • Rehabilitation
  • Gait analysis
  • Sports
  • Ergonomics

Features

Freedom of movement

  • Completely wireless
  • Portable case for easy transportation
  • No occlusion or line-of-sight restrictions
  • Use anywhere, under any lighting condition: outside, in the office, no lab or simulated environment required

Ease of use

  • Fast click-in of MTw into the specially designed body straps
  • Intuitive Windows software for real-time view, easy logging and export
  • Text export for easy import to many software applications
  • SDK with example code facilitating real-time access to all levels of component data
  • Button-free operation

Accurate data

  • Highly sensitive MEMS inertial sensors capture every twitch
  • Awinda™ wireless protocol ensures highly accurate time-synchronized data sampling (≤10 µs) in all connected MTw’s
  • Internal sampling at 1800 Hz and internal pre-processing maintains accuracy under challenging dynamic conditions
  • Sensor fusion algorithms ensures highly accurate, drift-free output
  • Sensors securely fastened to straps to minimize skin motion artifact
  • Additional barometer makes it possible to calculate vertical height


1 Dongle available Q3 2011.

> Request more information
> Request a quote



Leaflet
Download the MTw leaflet


Download movie | Movie download site



Request a quote

Xsens MTw customers

Scientific articles and papers

Ergonomics with Xsens MTw


Baseball pitching with Xsens MTw


Xsens MTw click in system


Awinda™ station

Awinda station synchronisation ports

Technical Specifications

Features

  • Completely wireless inertial and magnetic motion trackers
  • Wireless Awinda™ protocol based on IEEE 802.15.4 PHY
  • ISM 2.4 GHz radio frequency, worldwide license free use
  • Use up to 32 MTw’s in a configurable body-area network
  • Transmission range:
    • Up to 50 m in open space
    • Up to 20 m in an office space
  • Internal data buffering for temporary out of range data collection
  • Rechargeable maintenance-free lithium-ion battery
    • Rechargeable on Awinda™ Station
    • LED charging status
    • Charging time: ~1 hour
    • Stand-by time: 90 hours
    • Continuous use operating time (typical): ~3.5 hours
  • Internal sample rate 1800Hz
  • Wireless update rates (depends on the number of MTw’s used in the wireless network):
    • 1 MTw: 120 Hz
    • 6 MTw:   75 Hz
    • 12 MTw: 50 Hz
    • 32 MTw: 20 Hz

Orientation Performance

Dynamic Range all angles in 3D
Angular Resolution1 0.05 deg
Static accuracy (Roll/Pitch) 0.5 deg
Static Accuracy2 1 deg
Dynamic Accuracy3 2 deg RMS


1 1 σ standard deviation of zero-mean angular random walk
2 In homogenous magnetic environment
3 May depend on type of motion


Individual Sensor Specification

Sensor performance


Angular velocity Acceleration Magnetic field Pressure
Dimensions 3 axes 3 axes 3 axes -
Full Scale ± 1200 deg/s ± 160 m/s2 ± 1.5 Gauss 300 -1100 hPa
(-500 ... 9000 m above sea level)
Linearity 0.1 % of FS 0.2 % of FS 0.2 % of FS 0.05 % of FS
Bias stability1
20 deg/hr - -
100 Pa/year
Noise0.05 deg/s/√Hz 0.003 m/s2/√Hz 0.15 mGauss/√Hz 0.85 Pa/√Hz
Alignment error
0.1 deg0.1 deg 0.1 deg -
Bandwidth2 100 Hz (max.)
100 Hz (max.)
20 Hz (max.) -


1As measured from the Allan variance diagram.
2 Half of the chosen sampling rate.

Hardware specifications

Housing


Dimensions: 34.5 x 57.8 x 14.5mm (W x L x H)
Weight (including battery): 27g

Awinda™ Station Technical Specifications

AwindaTM Station

  • The Awinda™ Station uses the Awinda™ protocol to receive and time-synchronize data from up to 32 MTw’s simultaneously.
  • Data from multiple MTw’s time-synchronized to within 10µs, with a reasonable radio link.
  • Charges up to 6 MTw’s simultaneously.
  • LED indicators for charging status.

Synchronisation with third party devices

  • 4 AUX sync I/O BNC connectors
  • TTL 0-3.3V levels

Power supply

  • Power adapter (incl.) EU/US/UK Power adapter 110-240V AC/12 V DC 1A
  • Input voltage range: 4 - 14V

Communication

  • Awinda™ Station - PC Interface: USB 1.1 or 2.0

Operating environment

  • Specifications for non-condensing environment. Avoid wet and humid conditions as condensation can damage the internal circuitry.

Physical

  • Dimensions: 148 x 104 x 61.9 mm (L x W x H)
    Note: Awinda dimensions with antenna attached, but not raised.
  • Weight: 200g
Awinda™ stationAwinda station synchronisation ports

Straps and Packaging

Full-body straps

  • Fast and easy click-in system to securely click MTw into body straps
  • Strong elasticated straps, fastened using Velcro
  • TPS Dryflex biocompatible material
  • One size fits all

Packaging

Entire system conveniently packed and shipped in a compact carrying case:

  • Strong and durable
  • Suitable as hand-luggage
  • Shipping weight: 6 kg

MT Manager

For ease of use, data can collected in the Windows software package MT Manager. This software allows configuration of the MTw’s, real-time view of 3D orientation and sensor data, recording of data streamed from the MTw’s through the Awinda™ Station and export to ASCII files for further analysis.

  • Intuitive user interface
  • MTw battery level indicator
    • During use
    • While charging in Awinda™ Station
  • Wireless connection strength indicator (RSSI)
  • Wireless synchronization status indicator1
  • Control Awinda Station AUX synchronization settings
  • Configure wireless body-area network settings and update rates
  • Real-time graphical data visualization and export of:
    • 3D angular velocity (deg/s)
    • 3D acceleration (m/s2)
    • 3D earth magnetic field (a.u.)
    • Pressure (Bar)
    • 3D orientation (Quat or deg in Euler angles)
      • Export as orientation as Quaternion, Direction Cosine Matrix or Euler
    • RSSI (export)
  • Record and save data with ease
  • Export data as ASCII text for further processing

MT SDK

MT SDK is a software package made available for both Windows and Linux users to gain access in real-time to the capabilities of the MTw. The SDK provides access to all levels of data (raw data, calibrated sensor data, 3D orientation estimates) and enables application developers to create their own specialized environments for visualizing, recording and processing MTw data. To facilitate this process, example code is provided for:

  • MATLAB®
  • LabVIEW®
  • Excel®1
  • C/C++/C#

The MTw SDK is Windows 7 compatible and now supported by Linux (beta).

1 Some listed features will become available in future software updates.

> Request more information
> Request a quote











MTw Application photos


Sports science with Xsens MTw
Biomechanics with Xsens MTw
Ergonomics with Xsens MTw

Rehabilitation  with Xsens MTw






















Xsens synchronization with third party devices

With the introduction of the MTw, together with the Awinda Station, which incorporates 4 synchronization BNC ports, utilising 0-3.3V TTL pulses came the possibility to synchronize easily with third party devices.

Below you can find information based on tried and tested synchronization possibilities with the Xsens MTw system.

Xsens Synchronization with EMG Systems



Synchronizing Xsens MTw with Noraxon EMG

Link
alt

Synchronizing Xsens MTw with Cometa Wave EMG

Link

Synchronizing Xsens MTw with Delsys Trigno EMGLink




Xsens Synchronization with Optical Systems



Synchronize Xsens MTw with Vicon

Link

Noraxon

Wave EMG

Delsys