MTi-G
The MTi-G is a small size and low weight 6 DOF measurement unit, excellent for control, navigation and analysis of (un)manned systems and other objects. The MTi-G is a GPS aided MEMS-based Attitude and Heading Reference System (AHRS) and static pressure sensor. It delivers unprecedented performance for its size, weight, cost and low complexity of use.
MTi-GThe MTi-G is a small size and low weight measurement unit, excellent for control and navigation of (un)manned systems and other objects.The MTi-G is a GPS aided MEMS based Inertial Measurement Unit (IMU) and static pressure sensor. It delivers unprecedented performance for its size, weight, cost and low complexity in use. The MTi-G overcomes typical IMU and AHRS challenges faced in e.g. aerospace and automotive applications. The design of the MTi-G is flexible, providing a wide range of output modes and advanced settings for specific usage scenarios, optimizing the sensor fusion algorithm routine for different applications. The MTi-G has an onboard Attitude and Heading Reference System (AHRS) and Navigation processor. This low-power Digital Signal Processor runs a real-time Xsens sensor fusion algorithm, providing drift-free, GPS-enhanced, 3D orientation data. Additionally the MTi-G provides inertial and barometric enhanced 3D position and velocity data at a higher update rate than possible with a typical GPS receiver. MT Development KitFirst-time users should acquire the MTi-G Development Kit. This kit includes an MTi-G measurement unit, a calibration certificate, a user manual, a RS232 (USB Cable), a GPS antenna for MTi-G and our user friendly MT Software Development Kit (SDK). The Development Kit allows users to fully explore the possibilities of the MTi-G, and the integration possibilities of the MT with your own system. With the Development Kit you have will have your measurement unit up and running in just a few minutes to start your first R&D. Highlights
Compact design
High performanceThe MTi-G is a combination of a MEMS IMU, GPS and barometer. Yet, the MTi-G is more than just a sensor assembly. The IMU, GPS and barometric information is blended together in Xsens’ sensor fusion algorithm to estimate the most accurate orientation and position possible. Because of this fusion, the output is more accurate than the output from the IMU or GPS receiver only. For example, the MTi-G copes with transient accelerations; a typical error source for any AHRS using the gravity as its reference estimating roll and pitch. The loose coupling works both sides: double-integrating the accelerometers for short periods, the MTi-G is able to calculate position and velocity even during short GPS outages. There are several more corrections realized to aid the IMU functionality and to enhance the GPS measurements. User friendlinessThe MTi-G is a sensor which can be used in a wide range of applications. Because of the specific requirements for all these applications, the MTi-G uses different filter settings and constraints, implemented in scenarios. Among others, there are scenarios for use in automotive and aerospace applications. The accompanied MT manager software enables. Output
|
|
Related Xsens ProductsMTi, MTx and MTi-OEMXsens’ 3DOF orientation sensors (MTi, MTx and MTi-OEM) do not contain a GPS board and a barometer. They provide 3D orientation based on 3D accelerometers, 3D gyroscopes and 3D magnetometers. These units are excellent sensors for (quasi-) static applications or when GPS is not available, such as indoors or under water. When long accelerations occur or when used in high-velocities applications, the MTi-G is the better choice. Xsens’ 3DOF orientation sensors are available with two different casings (MTi and MTx) or without casing (MTi-OEM). MTi: The base plate and connector of the MTi and the MTi-G are the same, as well as basic communication, so switching between the MTi and MTi-G in any application is easy. MTi-OEM: The MTi-OEM is a board-only version of the MTi, which enables seamless and tight integration in any application. The accuracy specifications of the MTi and OEM version are the same. Calibration and full functionality are maintained with respect to the MTi. MTx: The MTx has no aluminum base plate and therefore the MTx is smaller and weighs less than the MTi. It offers only limited environmental protection and mounting possibilities, but the MTx does provide a turnkey solution for applications where limited space is available. |
|
Typical usage applicationsAutomotive
Marine
Unmanned ground vehicles and robotics
Aerospace
The MTi-G provides a wide variety of dynamic data, suitable for dynamics analysis of (un)manned airplanes. An easy software/hardware interface makes data processing possible post-flight or even real-time. The MTi-G is easy to install and computes all the data required for e.g. an accurate artificial horizon or a digital map. |
|
MT Software Development KitThe MT Software Development Kit gives easy access to Xsens’ products, allowing users to confgure and easily integrate the MTx, MTi and MTi-G Motion Trackers in their own applications. The kit contains a specially developed and easy-to-use graphical user interface, as well as drivers for various operating systems and many other useful tools, example source code and documentation. The MT Software Development Kit contains:
MT ManagerThe MT Manager is Windows application for easy access to the full capabilities of Xsens’ Motion Trackers. It is the tool for getting acquainted with, confguring and analyzing the Motion Trackers. The MT Manager is also capable of recording and playback MT data.
MT Development ToolsThe Xsens Communication MT (CMT) API will help save time in interfacing in a reliable way with Xsens Motion Trackers in a Windows environment. Direct interfacing gives full control and maximum fexibility. The example code (C/C++, Excel (VBA) and Matlab) can be easily extended to a user-specifc program. The C++ class and direct low level (binary) communication allows for reliable interfacing with Xsens Motion Trackers in any (RT)OS environment. The C++ class and direct low level (binary) communication is open source and can be used when hard real-time performance is required. The example code for Linux and Windows can be easily extended to a user-specifc program. |
![]() ![]() ![]() |