MVN MotionGrid

MVN MotionGrid is a position aiding system for Xsens MVN. MotionGrid enables real-time driftless multi-person recording. The portable system can be used indoors and outdoors. With a minimal amount of hardware and quick calibration, MotionGrid is a flexible and cost effective system.

 

MVN MotionGrid


MVN MotionGrid is an UWB based tracking technology complementary to Xsens’ inertial based motion tracking Xsens MVN system. MotionGrid is essentially adding the equivalent of a local GPS system to Xsens’ MVN full body motion capture system. Large capture volumes of 20x20m (60x60ft) can be easily realized using the default 9-reader MotionGrid configuration. MVN MotionGrid is based on UWB RF technology and therefore does not require line of sight or special lighting conditions.

“Speed of turnaround is crucial to us: MVN MotionGrid makes our pipeline faster and more cost efficient”.
Mike Romey, Pipeline Supervisor at Zoic Studios

MVN MotionGrid Configuration

  • 9 UWB RF Readers
  • 1 SD Master, sync hub
  • 3 On-body Tags (for each MVN system)
  • 2 UWB RF Calibration Tags
  • Calibration Wand
  • 5 Floor Stands
  • 5 Light Stands
  • 2 Transport Cases

MVN Studio MotionGrid Module

  • MotionGrid calibration workflow
  • Feedback of calibration accuracy
  • Real-time visualization of MotionGrid data

Features


Capture Volume

  • Large capture volume, 9 readers: >20x20m (60x60ft)
  • No occlusion or line of sight restrictions
  • Scalable, modular design
  • Efficient use of floor space
  • UWB RF signals travels through most materials

Ease of Use

  • Setup anywhere, outside, your office, no studio required
  • Clean data and smooth data
  • Splash proof readers
  • Portable; system comes in two cases
MVN MotionGrid cases

Applications

  • On-set Motion Capture
  • Multi person interaction
  • Training & Simulation; After Action Review
  • Sports Science

Certification

  • FCC Certified
> Request more information
> Request a quote
Leaflet
Download MVN MotionGrid leaflet


Request a quote
Scientific articles and papers

Download movie | Movie download site

MVN MotionGrid in action

MVN MotionGrid screenshot(click screenshot for large version)
MotionGrid Reader


Reader

Ports:
Power:
Range:
Dimensions (HxWxD):

Weight:
Mounting:

Protection:

Tags

Transmitting freq.:
Range:
Battery life:

Dimensions (HxWxD):

Weight:

SD Master

Power supply:
Power consumption:
Ports:    

Readers:

Dimensions (HxWxD):

Weight:
Power cords:

SD Switch

Power supply:
Power consumption:
Ports:
Dimensions (HxWxD):

Weight:
Power cords:

SD Server

Power supply:
Power consumption:
Dimensions (HxWxD):

Weight:
Power cords:

Calibration Wand

Transmitting freq.:
Battery life:

Length:
Weight:  

Floor Stand

Foot with 16mm (5/8”) industry standard adapter spigot.

Light Stand

Light Stand consists of a boom stand and an arm with industry standard adapter spigot.
     

Transport Case

Features:


International protection:
Dimensions (HxWxD):


General    

Operation Environment:
Hardware Setup Time:

> Request more information
> Request a quote


1 IN, 1 OUT
Over CAT5E ethernet
20m/60ft (typical)
155mm x 355mm x 355mm
(6.10” x 13.97” x 13.97”)
2 Kg (4.4 lb)
Manfrotto 16mm (5/8”)
female adapter
Splashproof


10 Hz
20m
~1.2 year
(replacement program included)
13mm x 36mm x 33mm
(0.5” x 1.4” x 1.3”)
22g (0.74 oz)


100-240 VAC, 50/60 Hz
Max. 133W
6 Network ports        
6 Reader ports
Supports up to 18 readers    max. 3 Readers per Reader port
137mm x 213mm x 261mm
(5.4” x 8.4” x 10.3”)
2.7 kg (5.9 lb)
EU, UK and US


100-240 VAC, 50/60 Hz
max. 2.4W
8
25mm x 194mm x 85mm
(1.0” x 7.6” x 3.3”)
429 g (1.59 lb)
EU, UK and US


100-240 VAC, 50/60 Hz
Max. 75W
44mm x 268mm x 174mm
(1.7” x 10.6” x 6.9”)
2.3 kg (5.07 lb)
EU, UK and US


10 Hz
~1.2 year
(replacement program included)
307 - 749mm (12.1 - 29.5”)
110 g (3.88 oz)










Watertight, Crushproof, Dust Proof, Automatic Pressure Equalization Valve
IP67
847mm x 722mm x 463mm         
(33.36” x 28.44” x 18.23”)


-20°C to +55°C, non-wet
20 minutes



MVN MotionGrid Reader

MVN MotionGrid Tags



MVN MotionGrid SD Master


































MVN MotionGrid Cases

Scientific Papers


J. D. Hol, F. Dijkstra, H. Luinge, and T. B. Schön.
Tightly coupled UWB/IMU pose estimation
.
In Proceedings of IEEE International Conference on Ultra-Wideband, pages 688–692, Vancouver, Canada, Sept. 2009a. doi: 10.1109/ICUWB.2009.5288724. Best student paper award.
>
Download this paper

Arun Vydhyanathan, Henk Luinge, Makoto Tanigawa, Fred Dijkstra, Michael.S.Braasch, Maarten Uijt de Haag
Augmenting Low-cost GPS/INS with Ultra-Wideband Transceivers for Multi-platform Relative Navigation.
In Proceedings of 22nd International Meeting of the Satellite Division of The Institute of Navigation, Savannah, GA, Sept. 2009.
>
Download this paper

Jeroen D. Hol and Maaike Elzinga
UWB/IMU Tracking Validation using an Optical System
In Proceedings of International Conference on Indoor Positioning and Indoor Navigation, Zurich, Switzerland, Sept. 2010.
> Download this paper

J. D. Hol, T. B. Schön, and F. Gustafsson.
Ultra-wideband calibration for indoor positioning
.
In Proceedings of IEEE International Conference on Ultra-Wideband, Nanjing, China, Sept. 2010.
> Download this paper

> Request more information
> Request a quote
Leaflet
Download MVN MotionGrid leaflet


MVN MotionGrid movies

MVN MotionGrid
On a green screen virtual stage

Download the movie (WMV, 24 MB)