Sports Science


 

Training and exercises can be recorded and replayed for offline analysis, or the athlete’s performance can be observed in real-time, to give direct feedback.

Various choices are available, the MVN suit or straps ensures that up to 17 sensors and associated cables are conveniently positioned to prevent restrictions of movement of the athlete. Skin and soft tissue artefacts are minimized and sensors are positioned allowing the data to be accurately utilised in a biomechanical model, in MVN studio. Prop sensors can also be used on sports equipment, eg an oar.
Alternatively, the xbusmaster and motion trackers are available, for which users can use their own sensor fixtures and locations.

The optional SDK gives easy access to data, allowing users to configure and easily integrate data for their own applications. The SDK contains a specially developed, easy-to-use, graphical user interface, drivers for different operating systems and many other useful tools, example code and documentation.

Baseball pitchers analysis
On August 2009, 18g Xbus kit from Xsens Technologies B.V. (Enschede, The Netherlands) and a software implementing ISEO, a protocol... > Full Story
 
Wingsuit flight analysis using the MTi-G
A wingsuit may be defined as a wearable suit constructed from a suitable fabric that is flexible, intimately connected to the... > Full Story
 
Racehorse lameness
Fast, accurate and robust detection of lameness of racehorses Lameness of racehorses is assessed at an early stage using 3 MT9s ... > Full Story