|
Peer reviewed publications
| Author |
Title |
Journal |
Link |
Xsens Product |
Martínez-Ramírez A., Lecumberri P., Gómez M., et al
|
Frailty assessment based on wavelet analysis during quiet standing balance test |
J Biomechanics 2011; 44(12): 2213-20 |
Link
|
MTx |
Reininga I.H.F., Stevens M., Wagenmakers R., et al
|
Accuracy and reproducibility of a body-fixed-sensor based assessment of compensatory trunk movements and spatiotemporal gait parameters in patients with hip osteoarthritis |
American J. of Phys Med and Rehab. 2011; 90(8): 681-687 |
Link
|
Xbus Kit |
Berthouze L., Mayston M. |
Design and validation of surface-marker clusters for the quantification of joint rotations in general movements in early infancy |
J Biomechanics 2011;44(6):1212-5
|
Link
|
MVN BIOMECH |
McDonald R.L., Wilson G.N., Molloy A., Franck L.S.
|
Feasibility of three electronic instruments in studying the benefits of adaptive seating |
Disabil Rehabil Assist Technol. 2011; 6(6): 483-90.
|
Link
|
MTx |
Paulis W.D., Horemans H.L.D., Brouwer B.S. Stam H.j. |
Excellent test-retest and inter-rater reliability for Tardieu Scale measurements with inertial sensors in elbow flexors of stroke patients |
To appear in Gait & Posture |
Link
|
Xbus Kit |
Krüg A., Edelmann-Nusser J. |
Application of a Full Body Inertial Measurement in Alpine Skiing: A Comparison With an Optical Video Based System |
J Appl Biomech. 2010; 26(4):516-21 |
Link
|
MVN BIOMECH |
Hol J.D., Schön T.B., Gustafsson F. |
Modeling and calibration of inertial and vision sensors |
International Journal of Robotics Research,
29(2):231–244 doi: 10.1177/0278364909356812
|
|
|
Schepers, H.M., van Asseldonk, E.H.F., Baten, C.T.M., Veltink, P.H. |
"Ambulatory Estimation of Foot Placement During Walking using Inertial Sensors" |
J. Biomechanics 2010; 43:(16):3138-3143. |
Link
|
Xsens ForceShoe |
Faber, G. S., Kingma, I., van Diëen, J. H. |
“Bottom-up estimation of joint moments during manual lifting using orientation sensors instead of position sensors” |
J. Biomechanics 2010;43:1432–1436 |
Link
|
Xsens ForceShoe |
Faber, G.S., Kingma, I., Schepers M.H., Veltink, P.H., van Diëen, J.H. |
“Determination of joint moments with instrumented force shoes in a variety of tasks” |
J. Biomechanics 2010;43:2848–2854 |
Link
|
Xsens ForceShoe |
Supej M. |
3D Measurements of alpine skiing with an inertial sensor motion capture suit and GNSS RTK system |
Journal of Sports Sciences 2010; 28: 7, 759 — 769 |
Link
|
Xsens MVN |
Cutti AG, Ferrari A, Garofalo P, et al |
‘Outwalk’: a protocol for clinical gait analysis based on inertial & magnetic sensors |
Med Bio Eng Comput 2010;48(1):17-25 |
Link
|
Xbus Kit |
Ferrari A, Cutti AG, Garofalo P, et al. |
First in-vivo assessment of ‘Outwalk’ – a novel protocol for clinical gait analysis based on inertial & magnetic sensors |
Med Bio Eng Comput, 2010;48(1):1-15 |
Link
|
Xbus Kit |
Schepers M.H., Veltink P.H. |
Stochastic magnetic measurement model for relative position and orientation estimation |
Meas. Sci. Technol. 21 2010 065801 (10pp) |
Link
|
|
Schepers M.H., Roetenberg D., Veltink P.H. |
Ambulatory human motion tracking by fusion of inertial and magnetic sensing with adaptive actuation |
Med Bio Eng Comput, 2010;48:27–37 |
Link
|
|
Martínez-Ramírez A., Lecumberri P., Gómez M., Izquierdo M. |
Wavelet analysis based on time-frequency information discriminate chronic ankle instability |
Clin Biomech. 2010;25(3):256-64 |
Link
|
MTx |
Micera S. , Sabatini A.M., Genovese V., et al. |
Assessment technologies for the analysis of the efficacy of a Vestibular Neural Prosthesis |
|
Link
|
MTx |
Saber-Sheikh K., Bryant E.C., Glazzard C., Hamel A., Lee R.Y. |
Feasibility of using inertial sensors to assess human movement |
Man Ther. 2010;15(1):122-5 |
Link
Lab link
|
MTx |
Schepers, M.H., van Asseldonk, E.H.F, Buurke, J.H., Veltink, P.H. |
Ambulatory Estimation of Center of Mass Displacement During Walking |
IEEE Transactions on Biomedical Engineering 2009;56:1189-1195 |
Link
|
Xsens ForceShoe |
Kruger A., Edelmann-Nusser J. |
Biomechanical analysis in freestyle snowboarding: application of a full-body inertial measurement system and a bilateral insole measurement system |
Sports Technol. 2009; 2 (1–2):17–23
DOI: 10.1002/jst.89
|
Link
|
MVN |
Schepers M.H., van Asseldonk E.H.F., Buurke J.H., Veltink P.H. |
Ambulatory Estimation of Center of Mass Displacement during Walking |
IEEE Trans. on Bio Eng 2009; 56:1189-1195 |
Link
|
|
van der Noort JC, Scholtes VAB, Harlaar J |
Evaluation of clinical spasticity assessment in cerebral palsy using inertial sensors |
Gait & posture 2009; 30(2):138-143 |
Link
|
Xbus Kit |
Veltink P.H., Kortier H., Schepers M.H. |
Sensing Power Transfer Between the Human Body and the Environment |
IEEE Trans. on Bio Eng 2009;56(6) |
Link
|
|
Cutti AG, Giovanardi A, Rocchi L, Davalli A, Sacchetti R |
Ambulatory measurement of shoulder and elbow kinematics through inertial and magnetic sensors |
Med Bio Eng Comput 2008; 46:169–178 |
Link
|
Xbus Kit |
Brodie M., Walmsley A., Page W. |
Fusion motion capture: a prototype system using inertial measurement units and GPS for the biomechanical analysis of ski racing |
Sports Technol. 2008; 1(1): 17–28 |
Link
|
Xbus Kit Xsens MVN |
Hol J.D., Schön T.B., Luinge H.J, Slycke P.J., Gustafsson F. |
Robust real-time tracking by fusing measurements from inertial and vision sensors |
J. Real-Time Image Processing 2007;2(2):149–160 doi: 10.1007/s11554-007-0040-2. |
|
|
Chandaria J., Thomas G., Bartczak B., et al |
Real-time camera tracking in the MATRIS project |
SMPTE Motion Imaging Journal 2007;116(7–8):266–271 |
|
|
Liedtke C., Fokkenrood S.A.W., Menger J. T., van der Kooij H., Veltink P.H. |
Evaluation of instrumented shoes for ambulatory assessment of ground reaction forces |
Gait & Posture 2007;26:39–47 |
Link
|
Xsens ForceShoe |
Schepers H.M., Koopman H.F.J.M., Veltink P.H., |
Ambulatory Assessment of Ankle and Foot Dynamics |
IEEE Trans. Bio. Eng. 2007;54:895-902 |
Link
|
Xsens ForceShoe |
Moore, S.T., MacDougall, H. G., Gracies, J. M., et al
|
Long-term monitoring of gait in Parkinson’s disease |
Gait & Posture 2007; 26: 200–207 |
Link
|
MT9 |
Roetenberg D., Baten C.T.M., Veltink P.H. |
Estimating Body Segment Orientation by Applying Inertial and Magnetic Sensing Near ferromagnetic Materials |
IEEE Trans Neural Sys & Rehab Eng. 2007;15(3):469-471 |
Link
|
|
Schepers H.M., Koopman H.F.J.M., Veltink P.H |
Ambulatory Assessment of Ankle and Foot Dynamics |
IEEE Trans. on Bio Eng 2007;54(5):895–902 |
Link
|
|
Roetenberg D., Slycke P.J., Veltink P.H |
Ambulatory Position and Orientation Tracking Fusing Magnetic and Inertial Sensing |
IEEE Trans. on Bio Eng 2007;54(5):883–890 |
Link
|
|
Luinge H.J., Veltink P.H, Baten C.T.M. |
Ambulatory measurement of arm orientation |
J. Biomechanics 2007;40:78–85 |
Link
|
|
Roetenberg D., Luinge H.J., Baten C.T.M., Veltink P.H. |
Compensation of Magnetic Disturbances Improves Inertial and Magnetic Sensing of Human Body Segment Orientation |
IEEE Trans Neural Sys & Rehab Eng. 2005;(3) |
Link
|
|
Roetenberg D., Luinge H.J., Veltink P.H. |
Inertial and magnetic sensing of human movement near ferromagnetic materials |
UNIVERSITY OF TWENTE ,THE NETHERLANDS |
Link
|
|
Veltink P.H., Liedtke C., Droog A., van der Kooij H. |
Ambulatory Measurement of Ground Reaction Forces |
IEEE Trans Neural Sys & Rehab Eng. 2005;13:423-427 |
Link
|
Xsens ForceShoe |
Veltink P.H., Slycke P.J., Hemssems J., Buschman R., Bultstra G., Hermens H.J. |
Three dimensional inertial sensing of foot movements for automatic tuning of a two-channel implantable drop-foot stimulator |
Med. Eng & Phys 2003; 25(1): 21-28. |
Link
|
|
Conference Articles
| Author |
Title |
Reference |
Link |
Xsens Product |
Reininga I.H.F., Stevens M., et al
| Accuracy and reproducibity of a body-fixed-sensor based assessment of compensatory trunk movements and spatiotemporal gait parameters in patients with hip osteoarthritis | Poster ICAMPAM, May 24-27 2011, Glasgow, UK |
| Xbus Kit | Reininga I.H.F., Stevens M., et al
| Patients with end-stage hip osteoarthritis show distinctive patterns of trunk movements during gait – a body-fixed-sensor based analysis | Proceeding ICAMPAM, May 24-27 2011, Glasgow, UK |
| Xbus Kit | Schepers M.H., Roetenberg D., Veltink P.H., Luinge H.J. | Continuous Center of Mass Displacement Estimation During Walking
Comparison between MVN and the ForceShoe | The 11th International Symposium on the 3-D Analysis of Human Movement
14 - 16 July2010, San Francisco, USA |
| Xsens MVN ForceShoe
|
Cloete, T.; Scheffer, C. |
Repeatability of an off-the-shelf, full body inertial motion capture system during clinical gait analysis |
Engineering in Medicine and Biology Society (EMBC), 2010 Annual International Conference of the IEEE 11 Nov 2010 pp 5125 - 5128 |
Link
|
Xsens MVN |
Reininga I.H.F., Zijlstra W., et al
| Test-retest reliability of a body-fixed sensor gait analysis protocol for evaluating trunk movements and gait parameters in patients with hip osteoarthritis | Poster ESMAC, September 16-19 2009, London, UK |
| Xbus Kit |
Field, M.; Stirling, D.; Naghdy, F.; Zengxi Pan |
Motion capture in robotics review |
IEEE International Conference on Control and Automation, 2009. ICCA 2009 pp: 1697 - 1702 Digital Object Identifier: 10.1109/ICCA.2009.5410185 |
|
Xsens MVN |
Reininga I.H.F., Stevens M., et al
| Reliability of a body-fixed sensor gait analysis protocol for evaluating gait function in patients with hip osteoarthritis | Poster ICAMPAM, May 21-24 2008, Rotterdam, The Netherlands |
| Xbus Kit
| Hol J.D., Schön T.B., Gustafsson F. | A new algorithm for calibrating a combined camera and IMU sensor unit | Proceedings of 10th International Conference on Control, Automation, Robotics and Vision, pages 1857–1862, Hanoi, Vietnam, Dec. 2008b. doi: 10.1109/ICARCV.2008.4795810. |
|
| Hol J.D., Schön T.B., Gustafsson F. | Relative pose calibration of a spherical camera and an IMU | Proceedings of 8th International Symposium on Mixed and Augmented Reality, pages 21–24, Cambridge, UK, Sept. 2008a. doi: 10.1109/ISMAR.2008.4637318. |
|
| Gustafsson F., Schön T. B., Hol J. D. | Sensor fusion for augmented reality | Proceedings of 17th International Federation of Automatic ControlWorld Congress, Seoul, South Korea, July 2008. doi: 10.3182/20080706-5-KR-1001.3059. |
|
|
Hesami, A.; Naghdy, F.; Stirling, D.; Hill, H |
Perception of human gestures through observing body movements |
International Conference on Intelligent Sensors, Sensor Networks and Information Processing, 2008. ISSNIP 2008. pp 97 - 102 Digital Object Identifier: 10.1109/ISSNIP.2008.4761969 |
|
Xsens MVN |
Field, M.; Stirling, D.; Naghdy, F.; Zengxi Pan |
Mixture Model Segmentation for Gait Recognition |
Symposium on Learning and Adaptive Behaviors for Robotic Systems, 2008. LAB-RS '08. ECSIS pp 3 - 8 Digital Object Identifier: 10.1109/LAB-RS.2008.26 |
|
Xsens MVN |
Peter Vi. |
Effectiveness of a drywall sanding machine reducing forceful exertions and repetitive motion |
AHFE international conference 2008 |
Link
|
MTx |
Renaudin, V., Yalak, O., Tomé P. |
Hybridization of MEMS and assisted GPS for Pedestrian Navigation |
Inside GNSS, January/February 2007 |
Link
|
Xbus Kit, MTx |
Hol J. D., Schön T. B., Gustafsson F., Slycke P. J. |
Sensor Fusion for Augmented Reality |
Proceedings of 9th International Conference on Information Fusion, Florence, Italy, July 2006b. doi: 10.1109/ICIF.2006.301604. |
Link
|
|
Sun C., Naghdy F., Stirling D. |
Application of MML to Motor Skills Acquisition |
International Conference On Computational Intelligence for Modelling, Control and Automation, 2006 |
Link
|
MTx |
Hub, A., Hartter, T., Ertl, T. |
Interactive Tracking of Movable Objects for the Blind on the Basis of Environment Models and Perception-Oriented Object Recognition Methods |
Assets '06, Portland, USA, October 22–25, 2006 |
Link
|
MT9-B |
Stiefmeier, T., Ogris, G., et al
|
Combining Motion Sensors and Ultrasonic Hands Tracking for Continuous Activity Recognition in a Maintenance Scenario |
Wearable Computing Lab, ETH Zurich, Switzerland & Institute for Computer Systems and Networks, UMIT Innsbruck, Austria, 2006 |
Link
|
Xbus Kit |
Thies, S.B., Tresadern, P., et al
|
Comparison of Linear Accelerations from three Measurements during reach and grasp |
Centre for Rehabilitation and Human Performance Research, University of Salford, 2006 |
Link
|
Xbus Kit |
Huiyu Zhou, Huosheng Hu, Yaqin Tao |
Inertial measurements of upper limb motion |
International Federation for Medical and Biological Engineering 2006, 31 May 2006 |
Link
|
MT9-B |
Pfau T., Witte T.H., Wilson A. M. |
A method for deriving displacement data during cyclical movement using an inertial sensor |
The Journal Of Experimental Biology 208, By The Company Of Biologists 2005, April 25th 2005 |
Link
|
MT9 |
Heinz E. A., Kunze K, et al
|
Using Wearable Sensors for Real-time Recognition Tasks in Games of Martial Arts – An Initial Experiment |
Institute for Computer Systems and Networks (CSN), Umit – University of Health Systems, Medical Informatics and Technology, Hall in Tyrol, Austria, 2005 |
Link
|
Xbus Kit, MT9 |
Kunze K, Barry M, et al
|
Towards Recognizing Tai Chi – An Initial Experiment Using Wearable Sensors |
Institute for Computer Systems and Networks CSN), Umit, Austria, 2005 |
Link
|
Xbus Kit |
Huiyu Zhou and Huosheng Hu |
Human Movement Tracking and Stroke Rehabilitation |
Technical Report: CSM-420, Department of Computer Sciences, University of Essex, 8 December 2004 |
Link
|
MT9 |
Monaghan C. C, Veltink PH, et al
|
Control of Triceps Surae Stimulation based on shank orientation using a uniaxial gyroscope |
9th Annual Conference of the International FES Society, September 2004 |
Link
|
MT9 |
Galvan-Duque C., Mayagoitia R., Wakil F |
Biomechanics of Stair Climbing |
RAATE - November 10, 2003 Centre of Rehabilitation Engineering, King's College London, 2003 |
Link
|
MT9 |
Beauregard S |
A Helmet-Mounted Pedestrian Dead Reckoning System |
IFAWC 2006 March 15-16, Mobile Research Center TZI Technologie-Zentrum Informatik, Universitat Bremen |
Link
|
MTx |
Goodvin C. I. |
The development of a three-dimensional spinal motion measurement system for clinical practice |
University of Victoria Engineering/Computer Science |
Link
|
MT9 |
Veltink P.H., Hermens H. J., et al
|
Ambulatory systems for enhanced human motor control |
3rd Workshop on European Scientific and Industrial Collaboration (WESIC 2001), SESSION BIO-MECHATRONICS (INVITED SESSION |
Link
|
|
Veltink P.H., Slycke P. J., et al
|
Towards automatic optimization of gait supported by a two channel implantable drop foot stimulator |
7th Vienna International Workshop on Functional Electrical Stimulation (2001), SESSION DROPPED FOOT, STIMULATORS |
Link
|
|
Veltink P. H., Luinge H. J., et al
|
The Artificial Vestibular System - Design of A Tri-Axial Inertial Sensor System and Its Application in the Study of Human Movement |
Symposium of the International Society for Postural and Gait Research (ISPG 2001), SESSION PERTURBATIONS OF GAIT AND POSTURE |
Link
|
|
| Author |
Title |
Thesis |
Link |
Xsens Product |
Slawomir Grzonka

| Mapping, State Estimation, and Navigation for Quadrotors and Human-Worn Sensor Systems | PhD Thesis, September 2011 University of Freiburg
| Link
| MTi, MVN
|
J. C. van den Noort

|
Ambulatory Movement Analysis Systems in Clinical Motor Function Assessment - Applications of Inertial Sensors and an Instrumented Force Shoe |
PhD Thesis, October 2011 VU University, Amsterdam
|
Link
|
Xsens ForceShoe |
J.D. Hol

|
Sensor Fusion and Calibration of Inertial Sensors, Vision, Ultra-Wideband and GPS |
PhD Thesis, June 2011 Linköping University
|
Link
|
|
G. Bellusci

|
Ultra-Wideband Ranging for Low-Complexity Indoor Positioning Applications |
PhD Thesis, January 2011 Delft University of Technology
|
Link
|
|
| Miao Zhang |
Data Fusion for Ground Target Tracking in GSM Networks |
PhD Thesis, December, 2010 University of Siegen, Germany
|
Link
|
|
A. Ferrari

|
Technical innovations for the diagnosis and the rehabilitation of motor and perceptive impairments of the child with Cerebral Palsy |
PhD Thesis, 2010
University of Bologna
|
Link
|
xbus kit
|
P. Garofalo

|
Development of motion analysis protocols based on inertial sensors |
PhD Thesis, 2010
University of Bologna
|
Link
|
xbus kit
|
G.S. Faber

|
Towards Ambulatory Assessment of Spinal Loading in the Field |
PhD Thesis, June 2010 VU University, Amsterdam
|
Link
|
Xsens Xbus Kit |
A.D. Young
| Wireless Realtime Motion Tracking System using Localised Orientation Estimation | PhD Thesis, June 2010 University of Edinburgh
| Link
|
|
C.C. Monaghan

|
Functional electrical stimulation of the triceps surae during gait
|
PhD Thesis, October 2009 University of Twente
|
Link
|
MT9 / xbus kit
|
H.M. Schepers

|
Ambulatory Assessment of Human Body Kinematics and Kinetics |
PhD Thesis, June 2009 University of Twente
|
Link
|
|
P. van Geffen

|
Dynamic Sitting |
PhD Thesis, May 2009 University of Twente
|
Link
|
|
G. Bleser (DFKI)

|
Towards Visual-Inertial SLAM for Mobile Augmented Reality |
PhD Thesis, May 2009
Technical University Kaiserslautern
|
Link
|
|
M.D. Klein Horstman

|
The Twente Lower Extremity Model. Consistent Dynamic Simulation of the Human Locomoter Apparatus |
PhD Thesis, December 2007 University of Twente
|
Link
|
|
D. Roetenberg

|
Inertial and Magnetic Sensing of Human Motion |
PhD Thesis, May 2006 University of Twente
|
Link
|
|
H.J. Luinge

|
Inertial Sensing of Human Movement |
PhD Thesis, December 2002 University of Twente
|
Link
|
|
|
|
|
|
|
Masters Theses |
|
|
|
|
T. Cloete

|
Benchmarking full-body inertial motion capture for clinical gait analysis |
Masters Thesis March 2011 |
Link
|
MVN |
G. De Bruin
|
Endoscope control by head movements applied to minimally invasive surgery |
Masters Thesis April 2010 |
Link
|
MTi |
S.J. Cockcroft

|
An evaluation of inertial motion capture technology for use in the analysis and optimization of road cycling kinematics |
Masters Thesis January 2009 |
Link
|
MVN
|
William Carl Mostertz, III
|
Quantifying antalgic gait knee function using inertial sensor technology |
Masters Thesis August 2008 |
Link
|
Xbus Kit
|
Xsens continuously invests in R&D to further push the boundaries of 3D tracking and to enable the next generation of products to serve its customers. Next to its corporate research Xsens also participates as a partner in selected (international) research project.
XSENS R&D
The majority of Xsens R&D output is eventually released as a product, from which our customers create ranges of publications. Some work however is more directed to explore the boundaries of current products and results in prototypes and concepts not (yet) available as commercial products, but inspiring and fun to share!
PROTOTYPES AND ADVANCED CONCEPT TESTS
Combining MVN and GPS in MVN Studio
MVN BIOMECH is an ambulatory 3D kinematic analysis tool, providing highly accurate kinematic data, including segments kinematics (position, orientation, acceleration and velocity), 3D joint angles, calculated in accordance with ISB recommendations as well as body centre of mass, which has been validated against leading optical systems.
Since MVN is based on inertial sensor technology, measurements can be carried out anywhere. For examples of MVN used for snowboarding as well as in a study for the kinematics of a sky dive at Chemnitz University, Germany see the MVN movie page.
With MVN and GPS, the great outdoors is your motion analysis lab! Most applications of MVN outdoors may benefit from the integration of GPS data (position, velocity, time). To explore this further, the Xsens R&D team has explored a few different applications.
Skiing
To reinforce the positional data, Xsens research team has fused the GPS data from the Xsens MTi-G in MVN Studio, generating highly accurate position data as well as 3D kinematics of a skier, in action on the slopes.
To confirm this proof of concept, test trials were conducted during the ISEA Winter School in Cortina, under the supervision of Dr. Nicole Petrone, of Padova University, Italy.

Download movie | Movie download site
Advantages of combining MVN with GPS:
- Subject position (location) on earth is measured
- Minimalisation of position drift
- Using the same concept from the MTi-G, absolute heading (true north) from GPS/inertial fusion means that magnetometers are not needed to stabilize heading observability.
Driving in a car
Another fantastic application of MVN with GPS capability is the use of GPS to detect heading, (true north) from GPS/inertial fusion, therefore the magnetometers are no longer needed. This general concept enables the use of MVN in some very challenging magnetic environments, such as inside an automobile. While the subject is driving, the magnetometer data can be ignored, therefore kinematics can be measured and remain highly accurate for prolonged periods.

Download movie | Movie download site
Current and past research projects in collaboration with external partners:
SmartBot
Develop multi-sensor robot platforms for maritime, agricultural and industry applications.
Date: November 2011 - November 2014 Partners: Axum Engineering BV DLV Plant Imotec INCAS³ Irmato Strautmann
Project description SmartBot is a cross-border collaboration between 24 different partners from Germany and the Netherlands. The aim is to develop multi sensor robot platforms for maritime, agricultural and industry applications. Xsens will participate in two of the three sub projects. The subproject Roboship is about an autonomous intelligent robot for the inspection and repair of ballast water tanks of ships. The sub project Sinbot a pilot environment for intelligent use of industrial robotics in a production environment. The first application will be focused on the production of composite material for the transport sector. > More about SmartBot
| 
|
Interaction
Develop an unobtrusive and modular system for monitoring daily life activities and for training upper and lower extremity motor function in stroke.
Date: November 2011 - November 2014
Partners:
University of Twente Roessingh Research and Development University of Pisa Smartex, Pisa UZH, University of Zurich
Project description Continuous daily-life monitoring of the functional activities of stroke survivors in their physical interaction with the environment is essential for optimal guidance of rehabilitation therapy by medical professionals and coaching of the patient. Such performance information cannot be obtained with present monitoring systems.
It is the objective of the INTERACTION project to develop and validate an unobtrusive and modular system for monitoring daily life activities and for training of upper and lower extremity motor function in stroke subjects. The system will be unobtrusively integrated in clothing (e-textile), include fabric-based and distributed inertial sensing, and provide telemonitoring and adaptive on-body feedback capabilities. Telesupervision facilities will enable a clinical expert at a distance to evaluate performance effectively, coach the patient and influence training. Monitoring will be based on ambulatory sensing of muscle activation (EMG), interaction forces and body movements. The physical interaction with the environment during reaching and grasping will be assessed by relating interaction forces and movements. This provides information about power exchange between the human body and the environment, dynamics of the environment and task performance. Balancing the body will be assessed from ground reaction forces and relative foot placements. EMG provides information about neural control of movements, including abnormal synergies and spasticity.
The assessment is made context aware by task identification and estimation of the dynamics of the environment from the sensed quantities. The system will first be validated in a lab setting, comparing the system against current clinical measures. It will subsequently be demonstrated during the actual daily life of stroke survivors. |
 |
FusionDevelopment of ‘Click-On-and-Play’ 3D ambulatory motion monitoring and feedback. Date: 2008 - now
Partners: Roessingh Research and Development University of Twente TU Delft Groot Klimmendaal Sint Maartenskliniek
Project description The FUSION project is a follow up of the successful project FreeMotion. A consortium of Dutch research institutes and companies, including Xsens have teamed up to develop a fast, instant manner of monitoring motion, using inertial sensor technology, with the added potential of real-time feedback. The goal of the research is to facilitate users with no prior knowledge of specialised hardware and software programming, such as physiotherapists, rehabilitation doctors etc. > More about Fusion
|

|
muFlyFully Autonomous Micro-Helicopter
Date: July 2006 - July 2009
Partners:
Autonomous Systems Lab of ETH Zurich University of Freiburg (Albert-Ludwigs-Universität Freiburg) Cedrat & Cedrat Technologies CSEM (Centre Suisse d'Electronique et de Microtechnique SA) Berlin University of Technology
Project description Autonomous micro flying robots combine a large variety of technological challenges and are therefore an excellent showcase for leading edge micro/nano technologies and their integration with information technology towards a fully operational intelligent micro-system. Therefore, the muFly project proposes the development and implementation of the first fully autonomous micro helicopter comparable in size and weight to a small bird. The key challenges of the project include innovative concepts for power sources, sensors, actuators, navigation and helicopter design and their integration into a very compact system. The envisaged fully autonomous micro-helicopter will weight less than 30g and measure only 10cm in diameter. MuFly is a STREP project under the Sixth Framework Programme of the European Commission. > More about muFly
|

|
Freemotion
The FreeMotion consortium
Date: January 2005 - December 2008
Partners:
Roessingh Research and Development (RRD BMTI Twente University Faculty of Movement Sciences, Free University of Amsterdam Biorobotics Laboratory, Delft Technical University Department of rehabilitation of Free University Medical Center, Amsterdam Re-lion Noldus Information Technologies TNO Industries
Project description FreeMotion is conducted by a consortium of Dutch research institutes and companies, in wich Xsens also participates. Currently optimal decision making around motor disorders and performance can only be made applying accurate and complete motion analysis methods. These elaborate laboratory based methods are only available in a few elite institutes.
FreeMotion focusses on the development of ambulatory methods using only body worn sensors for motion analysis in order to provide a larger part of the healthcare, ergonomic and sports professionals with similarly optimal decision making tools. Read more about Motion Capturing, Gait Analyses & Biomedical signals and systems. > More about Freemotion
|

|
MatrisMarkerless real-time Tracking for Augmented Reality Image Synthesis
Date: February 2004 - January 2007
Partners:
Fraunhofer Institute for Computer Graphics
BBC R&D
Christian-Albrechts-University Kiel
University of Linkoping
Project description Xsens teams up in a strong European consortium to develop a unique, markerless, solution for real-time 6DOF tracking for augmented and mixed reality applications. Per Slycke (CTO) of Xsens: "The MATRIS project aims to develop a unique, easy-to-use and robust technology for accurate 6DOF tracking of cameras in augmented and mixed reality applications. In technical terms, the system will track position, orientation, and focal length of a camera in real-time, using the camera images together with unobtrusive 6DOF inertial motion sensors mounted on the camera. This approach mimics the way a human orients himself, using the vestibular organ (in the ears) -which is essentially an inertial measurement unit, and the eyes- essentially comparable to a camera. The great thing about this approach is that the tracking system will not require any special infrastructure, or markers, to be installed." |

|
TUBATransceiver and Inertial Unit for Biomedical Application Date: January 2002 - January 2005 Partners:
European technology for business limited
The salisbury health care national health service trust
Roessingh research and development b.v.
University college cork - national university of ireland
Project description
Xsens participated on this project, which was funded under the European Union 5th Framework Programme. The project developed a device to help patients with a problem known as drop foot. The device consists of a medical implant for stimulation of the peroneal nerve and a stimulator that strapped to the lower leg. Instead of using manual switches or footswitches for control of the stimulator, data of inertial sensors are used. A software algorithm accurately detects the gait phase and ensures that the implant stimulation is triggered at the correct time instance.
There are currently around 1.4 M stroke patients living with drop foot in Europe and the USA. In addition, the 3 different Microsystems to be developed can be used in a variety of other medical applications, e.g. other implantable systems and in monitoring human movement to help prevent back injury. This project introduces new Microsystems into the market place, thus helping to reduce the material resources required. In addition, it will improve the health and quality of life for people suffering from walking disabilities. |

|
ImpulseImproved Mobility through imPlanted fUnctional eLectricalStimulation of nErves
Date: June 2000 - May 2002
Partners: Finetech-Medical Ltd
Roessingh Research and Development
Project description
The purpose of this project is to investigate the safety and effective of an Implanted Dropped Foot Stimulator. This medical device is a 2 channel implanted neuromuscular stimulator intended for the correction of dropped foot following stroke.
The nerve that controls the lifting of the foot in walking is called the common peroneal nerve. At a point, just below the knee, this nerve splits into two branches, the deep branch and the superficial branch. The deep branch goes to the muscles that lift (dorsiflex) and turn inward (inversion) the foot while the superficial branch supplies the muscles that turn the foot outwards (eversion). In normal walking, a combination of these movements is required. Therefore an electrode is surgically inserted in both nerves enabling the movements to be controlled separately. This causes nerve impulses to travel down the nerve to the muscle in the same way as naturally occurring nerve impulses. Stimulation begins when the foot is lifted and ends when the heel is returned to the ground. Sensation from the electrical stimulation should be very slight and it is expected that users will quickly become accustomed to it. Once healing has occurred the operation site scars should be negligible. It may be possible to palpate the implant under the skin but it is not expected to be noticeable to the eye. |

|
|